What are you looking for?
89600 VSA Software License Choices
Take advantage of Keysight's flexible licensing capability for the 89600 vector signal analysis software. A software license is the key that unlocks the powerful measurement capability of the 89600 software on your PC. Floating, node-locked and limited term licensing are available depending on your need. Let us help you choose the type of licensing that offers you the best value for your measurement needs.
Floating License (89601AN)
Floating license capability allows many users to share licenses. A license installed on the network is available to any PC that is connected to the network. The software may be loaded on as many PCs as you like, the number of licenses that reside on the network determines the number of users at any moment. As one user exits the software, that license becomes available for another user. Floating licenses facilitate sharing software which:
- Maximizes the use of each software license
- Reduces the number of licenses needed to support a lab
Floating licenses are ideal when working with design environments such as Keysight's EEsof Advance Design System (ADS) design tools and for development environments where the data is taken in one lab and analyzed in another. This permanent network license includes 12 months of the Software Update Service.
Limited Term Floating License (89601N12)
Keysight also offers a 12-month limited term floating license. If your need is temporary, you can acquire this limited term license to operate the software at a significant cost savings. This license is valid for 12 months and includes all the software options, the benefits of a floating license, and one year of the Software Update Service.
Node-Locked License (89601A)
Whether in the office or away, with node-locked licensing your software is always ready to run. Install the license key on your PC, and you can be assured it is ready to work when you are; any time, and place. The permanent node-locked license includes 12 months of the Software Update Service.
The 89601 series software run on almost any PC running Windows® 2000 or XP Professional platform with an IEEE-1394, LAN or GPIB interface to connect to the hardware.