Microsoft Word - IWPC_UltraHighCapacityNetworks_Whitepaper_v1-1.docx

Article Reprints

Keysight Technologies is your trusted partner for USB 3.1 cable and connector compliance testing. Keysight offers the E5071C ENA Option TDR network analyzer, which is a one-box solution that can measure all the required parameters for USB 3.1 cable and connector compliance testing in both time and frequency domains. The ENA Option TDR also supports eye diagram analysis for signal integrity evaluation. The ENA Option TDR can measure propagation delay, attenuation, crosstalk, impedance, channel metrics and shielding effectiveness of high-speed digital interconnects with fast, accurate and easy results. The ENA Option TDR is used worldwide by certified test centers of USB and other digital standards. Keysight provides a method of implementation (MOI) document and a state file for fast and reliable setup of the ENA Option TDR for USB 3.1 compliance testing. Keysight also offers test fixtures for testing USB 3.1/Type-C connectors and cable assemblies, which are available for purchase through Luxshare-ICT. For more information about the ENA Option TDR and USB 3.1 compliance testing solution, please visit www.keysight.com/find/ena-tdr_usb3_1-cabcon.