Less Downtime and Faster Recovery

White Papers

Network Troubleshooting and Enhanced Reliability

The potential cost of network downtime can run into thousands of dollars — per minute. To prevent a network outage, it is critical to have a robust troubleshooting system in place that delivers complete insight into the network through a visibility architecture.

This paper outlines key troubleshooting topics and tactics that can help detect and minimize network issues, including the following:

  • reducing/eliminating change board approvals and crash carts 
  • floating filters
  • dynamic filter engines
  • improving reliability with high availability (HA)
  • proactive troubleshooting with application intelligence
  • baselining your network

These and other topics are covered in this white paper. Download now.