Product Fact Sheets
Product Fact Sheet
Keysight B1505A Power Device Analyzer/Curve Tracer 1500 A/10 kV, μΩ, sub-pA, 10 μs Pulse
The New Standard for Power Device Evaluation that Accelerates Your Innovation!
Keysight B1505A key features
Ic-Vc characteristics of IGBT modules can be measured accurately at collector current levels up to 1500 A using the Ultra High Current Unit.
The Ultra High Voltage Unit can accurately measure both breakdown voltage at up to 10 kV and small leakage current at up to 10 kV with pA resolution.
The High Voltage Medium Current Unit can make Id-Vd curves (such as 500 mA at 1200 V) with unparalleled accuracy. The Oscilloscope view feature allows you to verify your measurement pulses and timings without an oscilloscope.
Powerful auto-analysis capability permits the easy and accurate extraction of device parameters such as power MOSFET transconductance (Gm) and threshold voltage.
Key specifications Resources Required module/Expander Main specification High power SMU B1510A HPSMU Up to 200 V, 1 A force, 10 fA current resolution Medium power SMU B1511A MPSMU Up to 100 V, 100 mA force, 10 fA current resolution High current SMU B1512A HCSMU 20 A/20 V (pulsed); 1 A/40 V (DC) 1 High voltage SMU B1513B HVCMU 1500 V/8 mA; 3000 V/4 mA (pulsed & DC) Medium current SMU B1514A MCSMU 1 A/30 V (pulsed); 100 mA/30 V (DC) High voltage medium current unit N1266A HVSMU Current Expander, B1513B HVSMU and two B1514A MCSMU/B1512A HCSMU modules ± 1500 V/2.5 A (pulsed), ± 2200 V/1.1 A (pulsed) Ultra high current unit N1265A Ultra High Current Expander/Fixture and two B1514A MCSMU/B1512A HCSMU modules ± 1500 A/60 V, 22.5 kW peak power ± 500 A/60 V, 7.5 kW peak power Ultra high voltage unit N1268A Ultra High Voltage Expander and two B1514A MCSMU mod[1]ules or a combination of a B1512A HCSMU and a B1514A MCSMU 10 kV/10 mA (DC); 10 kV/20 mA (pulsed) Multi frequency capaci[1]tance measurement unit B1520A MFCMU 1 kHz to 5 MHz 0 to ± 25 V, using MFCMU internal DC bias 0 to ± 3000 V, using HVSMU and high voltage bias-tee
Typical applications/devices Application
Keysight B1505AP pre-configured package (B1505A with modules/ fixture) Keysight B1505AP pre-configured package are off-the-shelf solutions for various power device characterization requirements. Each option has all required B1505A hardware and software including mainframe, cables, test fixture etc. required to test discrete power devices.
Option Max voltage Max current Capacitance Description H20 3 kV 20 A 3 kV/20 A/Fixture pack H21 3 kV 20 A Yes 3 kV/20 A/C-V/Fixture pack H50 3 kV 500 A 3 kV/500 A/Fixture pack H51 3 kV 500 A Yes 3 kV/500 A/C-V/Fixture pack H70 3 kV 1500 A 3 kV/1500 A/Fixture pack H71 3 kV 1500 A Yes 3 kV/1500 A/C-V/Fixture pack U50 10 kV 500 A 10 kV/500 A/Fixture pack U70 10 kV 1500 A 10 kV/1500 A/Fixture pack
What are you looking for?