Product Tours
This spotlight video presents the Keysight XR8 Oscilloscope as a purpose-built solution for engineers developing and validating next-generation digital technologies such as USB4, DisplayPort, and DDR. As data rates increase and margins tighten, the video establishes the growing challenge facing engineering teams: every picosecond and microvolt matters, and traditional oscilloscopes can struggle to keep pace with modern requirements. Through a combination of lab visuals, motion graphics, and real-world use cases, the XR8 is positioned as a faster, clearer, and more practical approach to digital validation.
Rising bandwidth demands, complex modulation schemes, and shrinking noise margins make compliance and debug workflows more difficult and time-consuming. Engineers are shown working under pressure as the video calls out common pain points—long test cycles, tight noise margins, and lab constraints—that can delay product launches if measurement tools introduce uncertainty or inefficiency. These challenges set the stage for the XR8’s value proposition.
The Keysight XR8 Oscilloscope, a 33 GHz real-time oscilloscope, is designed to accelerate digital validation without sacrificing measurement confidence. A key focus is speed. With modern system software, parallel measurements, and multi-core processing, the XR8 dramatically reduces test times, turning days of compliance testing into hours. The redesigned user interface and enhanced automation capabilities are shown in action, emphasizing faster processing, intuitive navigation, and streamlined workflows that reduce manual effort and late nights in the lab.
Signal integrity and measurement fidelity form the second major pillar of the story. The XR8’s refined front end and 12-bit ADC are highlighted as critical enablers for capturing microvolt-level noise and picosecond-level jitter. On-screen comparisons and close-up software views illustrate how the XR8’s higher vertical resolution and lower noise floor—up to 20% lower than previous generations—reveal signal details that may be invisible on other oscilloscopes. This capability allows engineers to study the true behavior of their devices and make decisions with greater confidence when validating against strict compliance limits.
Finally, the video addresses practical lab considerations. Traditional high-performance compliance oscilloscopes are often large, loud, and power-hungry, limiting where and how they can be used. The XR8 is shown overcoming these constraints with a compact, lightweight, quiet, and power-efficient design that fits easily into shared workspaces and standard lab environments. By removing physical and operational barriers, the XR8 brings high-end performance to more teams and applications.
The video concludes by unifying these themes: speed, clarity, and flexibility. Whether designing next-generation silicon or validating high-speed interfaces, the Keysight XR8 Oscilloscope is presented as the single instrument that helps engineers move faster, gain deeper insight, and work more efficiently—without compromise.
What are you looking for?