XR8-class Oscilloscope, 33 GHz, 4 Analog channels

Combining next-generation hardware with a powerful software platform in a compact design, the Infiniium XR8 redefines the standard for signal integrity. Experience faster, deeper analysis that leverages Keysight's industry-leading measurement science for unmatched insight.

prod_image
  • Display size

    15.6 inch

  • Front-end connector size

    2.92 mm

  • ADC resolution

    12 bits

  • Analog channels

    4

  • Maximum memory depth

    8 Gpts

  • Maximum sample rate

    128 GSa/s

  • Maximum bandwidth

    33 GHz

  • Brands included

    UXR Series

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • 8 to 33 GHz real-time oscilloscope bandwidth options avaliable with single XR804KA model number
  • Flexible bandwidth configuration options:
    • All four channels at maximum bandwidth (8 to 33 GHz)
    • Two channel bandwidth pairs with 128 GSa/s sample rate (four channels total):
      • 13 GHz (two channels) + 25 GHz (two channels)
      • 25 GHz (two channels) + 33 GHz (two channels)
    • License upgradable to any bandwidth option
  • 1 Gpt memory per channel standard, upgradable to 2 or 8 Gpts memory per channel
  • 128 GSa/s sample rate on all four channels
  • 12-bit Hardware ADC (Analog-to-Digital Converter)
  • Next-gen Infiniium 2026 software platform delivers faster performance and advanced analysis
  • Compact and optimized for reduced power consumption (900 VA max), improved thermal efficiency and quiet operation

What’s included

  • Removable 960 GB enterprise grade SSD 2.5” hard drive with Windows 11 preinstalled
  • Torque-Wrench (8 lb-in, 5/16 in) 
  • Torque-Wrench (8 lb-in, 20 mm)
  • Dual-ended flat wrench (6 mm / 7 mm)
  • Five connector savers (2.92 mm F-F)
  • Country-specific power cord
  • Front cover
  • USB keyboard
  • USB optical mouse
  • ESD mat with wrist straps
  • Calibration Certificate