Latest Keysight Products - Available NOW

Flyers

Maximize Your Budget with Rentals of Keysight Test Equipment

 

Uncertain times may call for different equipment purchasing strategies while you continue to innovate next-generation wireless technologies. Rent our industry-leading RF, MW, and digital test equipment through our rental partners. Find the latest products including PNA-X Network Analyzers, VXG Microwave Signal Generators, UXA Signal Analyzers, and UXR Infiniium Oscilloscopes are readily available to get you started with your R&D and design validation. Keysight rental partners offer:

 

• Overnight delivery!

• Flexible financial terms: use your operating budget, finance, or purchase over time

• Excellent service and support

 

PNA-X Network Analyzers

Characterize filters and amplifiers accurately with wide dynamic range

 

VXG Microwave Signal Generators

Test a variety of digital modulation formats for modern wireless communications systems

 

Infiniium Real-Time Oscilloscopes

Enable characterization and validation of designs for a broad range of applications

 

FieldFox Handheld Spectrum Analyzers

Perform measurements with one of the lightest instruments in the industry

 

Additional new product introductions available for immediate delivery include the following:

 

• ENA Vector Network Analyzers

• MXR-Series Oscilloscope

• UXA-Series Signal Analyzers

• MXA-Series Signal Analyzers

• RCal Module

 

Choose the Leader in Network Analysis

 

When characterizing active devices, the right mix of speed and performance gives you an edge. In research and development (R&D), the PNA vector network analyzer (VNA) family provides a level of measurement integrity that helps you transform deeper understanding into better designs. On the production line, our PNA network analyzers deliver the throughput and repeatability you need to transform great designs into competitive products.

 

Every Keysight VNA provides you with expertise in linear and nonlinear device characterization. Choose your PNA/PNA-X network analyzer – and reach for unrivaled excellence in your measurements and designs.

 

Keysight N522xB PNA / N524xB PNA-X Vector Network Analyzers Enhancement

 

Fast frequency converter measurements with simplified test setup

 

The new N522xB PNA and N524xB PNA-X vector network analyzers are enhanced with Keysight’s proprietary low-spurious DDS (Direct Digital Synthesizers). It achieves extremely low phase noise and low spur levels that allows you to make fast mixer phase and group delay measurements. The new optional third RF source enables you to measure two-tone IMD of a mixer without using an external signal generator.

 

New DDS Source: High-performance analog-signal-generator grade phase noise helps save test time and simplify your test configuration.

More Sources: The third RF source on the 4-port PNA-X simplifies measurement configuration of complex measurements and saves bench footprint.

Meet your application needs: Modulation distortion application helps you to measure EVM/NPR of amplifiers, mixers, and frequency converters.

 

Unmatched Purity and Precision in Signal Generation

 

Keysight offers the widest selection of signal generators from baseband to 67 GHz, with frequency extensions to 1.1 THz. From basic to advanced functionality, each signal generator delivers benchmark performance in its class to address the requirements in design and manufacture of radio transceivers and their components; and applications ranging from low-frequency navigation signals, through cellular mobile radio, to millimeter wave radar, and satellite systems. Each offers synthesized frequency accuracy and stability, excellent calibrated level accuracy, and remote programmability. Modulation capabilities vary from general-purpose AM, FM, and digital I/Q to standard specific formats such as GSM, W-CDMA, HSPA, LTE, LTE-Advanced, GPS, and WLAN. Keysight provides signal generators in multiple form factors, including benchtop and modular PXI.