- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
GoldenGate 2017 Update 0.2
GoldenGate 2017 Update 0.2 Download
Platform | Filename | Downloads | Size |
---|---|---|---|
Linux (64-bit) | GoldenGate-2017-Update-0.2.tar.gz | Download | 625,999,872 bytes (597 MB) |
Request a New or Updated License (KSM)
Install Instructions: Always use gunzip and gtar with the release tar bits to expand them. Refer to the Release Notes for more information.
Platform Support
Supported Platforms:
- Linux: 64-bit RHEL 6 and 7
- Suse Linux: 64-bit 11.x.x and 12.x
Cadence ADE Support
Supported Versions:
- IC 6.1.5, IC 6.1.6, IC 6.1.7 and all subversions
- ICADV 12.1, ICADV 12.2, ICADV 12.3 and all subversions
Licensing
GoldenGate requires:
- Version 2018.04 of the Keysight EEsof EDA licensing software, can be downloaded from here.
- The licensing server software, lmgrd and agileesofd, to be upgraded to at least the same versions as what are included in the Keysight EEsof EDA Licensing software 2018.04. GoldenGate 2017 Update 0.2 will not start if any of these requirements are not met.
Refer to the License Codeword Version Compatibility Table.
GoldenGate and ADS Co-installations
This release of GoldenGate is compatible with ADS for the following flows:
- GoldenGate in ADS - For using GoldenGate 2017 Update 0.2 in ADS, you must use ADS 2017. For more information, refer to GoldenGate-in-ADS.
- For GoldenGate users, who want to use Data Display, Momentum, supported Ptolemy (sources and sinks), and ADE extensions with the GoldenGate RFIC Simulator, you must atleast use ADS 2016.01.
GoldenGate Workshop
- With this version of GoldenGate, you can download GoldenGate Workshop User 2017_V1 materials.
More Information About This Release
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility