What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PA2200 Series Firmware
Before updating instrument firmware, remove power from the power channel inputs. You may leave the connectors in place, but there should be no current or voltage signals going into the power analyzer.
Choose a Platform :
キーサイトは、最新のバグ修正とセキュリティパッチを含む、利用可能な最新バージョンを使用することをお勧めします。
| リリース | バージョン | 内容 |
|---|---|---|
| 2025-02-21 | 2.51 | Fixed a defect, where the "Secure Erase" feature would cause the instrument to hang indefinitely following the erasure. |
| リリース | バージョン |
|---|---|
| 2025-02-21 | 2.51 |
| Version Description |
|---|
| Fixed a defect, where the "Secure Erase" feature would cause the instrument to hang indefinitely following the erasure. |
ダウンロード方法
Click the download button and either save the file to a USB flash drive or save the file to your computer and then copy it to a USB flash drive.
インストール方法
To perform the firmware update:
- Put the USB flash drive with the *.KUP file into one of the front-panel USB ports.
- Press [Utility] > File Explorer.
- Use the first softkey and the Entry knob to browse to the *.KUP file on the USB drive.
-
Press the Load File softkey.
The firmware update utility will run, and the instrument will cycle power to start running the new firmware.
ライセンス
- Does Not Require a License
説明資料
ソフトウェアバージョンはご利用いただけません
SHOW MORE