Loading...

Showing 20 of 6887

Sort:
Popularity
Popularity Newest Relevancy
Popularity Newest Relevancy
Medical Company Increases Signal Integrity in Ultra-High Definition Endoscopy Systems

Added to favorites

Removed from favorites

Medical Company Increases Signal Integrity in Ultra-High Definition Endoscopy Systems

The medical landscape has dramatically transformed, with endoscopy emerging as a pivotal diagnostic tool that has revolutionized patient care. Endoscopy employs a flexible or rigid scope with a light source and camera. This diagnostic tool provides access to multiple internal organ systems, equipping healthcare providers with insight into internal anatomic structures of a person’s body for diagnostic evaluation and minimally invasive procedures such as laparoscopic surgery. This versatile procedure has expanded its reach across various organ systems, empowering healthcare providers with a comprehensive view of internal anatomic structures.A leading medical technology company specializing in endoscopy continuously produces an endoscope that delivers high-quality images for early diagnosis and minimally invasive surgery. With the advent of 4K and the impending shift to 8K imaging, the demand for high-definition video images is paramount for accurate medical procedures. The company’s R&D team had to ensure that the data transfer rate for these images exceeded 10 Gbps, a major technical hurdle. Keysight’s engineering experts recommended the high-speed digital design solutions, which comprise the Keysight Infiniium Z-Series oscilloscopes, Keysight bit error ratio testers (BERTs), Keysight vector network analyzers with time domain reflectometry (VNA-TDR), and Keysight PathWave Advanced Design System (ADS) software.

Viewed 20 of 6887 Load More