Data Sheets
Challenge: Testing 100GE at Scale
Even with link aggregation, 10 gigabit Ethernet (GE) and 40 GE technologies fall short of meeting the scalability and cost per bit needed to support today’s bandwidth-hungry networks. This has led to the adoption of 100 GE across the entire networking eco-system. With mass deployment in modern data centers, 100 GE technologies have now come to maturity and market trends indicate steady growth for the next few years.
To address the need for higher scale at a manageable cost, merchant silicon is significantly driving down the cost per bit of switched data in the network. Cost-prohibitive test gear leads to compromise in testing cycles and even the use of home-grown, immature, and inadequate test systems and methodologies.
Solution: Cost-Effective, High-Density Test System
Keysight now offers the UHD100T32, the industry’s first test solution purpose-built to address the density challenges of validating 100 GE devices and networks in a more cost-effective way. In just a 1U formfactor, the fixed chassis provides 32 QSFP28 100 GE ports, ready for use cases ranging from white box production-line testing to data center pre- and post-deployment testing.
Supporting 100 / 50 / 40 / 25 /10 GE speeds, the UHD100T32 system comes with all fanouts enabled. It also includes Keysight’s proven technology for Layer 2 / 3 traffic generation and analysis. Optional routing protocols are available that include OSPF, BGP, and ISIS and RFC 2544 benchmark test capabilities.
SONiC community testbed in a box
UHD100T32 solves the complexity of SONiC community testbed by shrinking the testbed comprising of root/leaf fanout switches and testbed server into a single 1U box. It’s made possible by Keysight’s orchestration built in to abstract complex steps from users:
• Virtual root and leaf fan-out switches and connectivity using SDN
• Running cEOS and PTF instances in the box
• End to end workflow using ansible scripts
Key features
• Line-rate 3.2 tbps packet generation and analysis of received traffic to detect and debug data transmission errors for multiple speeds, including 32 x 100 GE, 64 x 50 GE, 32 x 40 GE,
• 128 x 25 GE, 128 x 10 GE • UHD base software with IPv4/IPv6/Ethernet interface emulation, line-rate traffic and
• RFC 2544 benchmark test
• Line-rate, at all speeds with per-port and per-flow statistics
• Latency measurement with 1 ns resolution
• Reed-Solomon forward error correction (RS-FEC) and fire-code FEC (FC-FEC) support with FEC statistics
• Auto-negotiation and link training support
• Routing protocols (BGP, OSPF, ISIS) support up to 32 sessions (add-on option)
• Supports RFC benchmarking of networking devices and equipment using industry-standard RFC 2544 benchmark tests at line-rate 100 / 50 / 40 / 25 / 10 GE speeds
• Automate testing with REST API Browser and RESTpy support
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.
What are you looking for?