Automation Intelligence (Eggplant)

AI test automation for QA teams running real end-to-end user journeys, across web, mobile, API, and complex systems like Citrix.

Why Use Automation Intelligence (Eggplant)

AI software testing built for the real world, not the demo.

Most test automation tools were built for simple web apps. Modern enterprise software isn't simple. It works across browsers, mobile, APIs, mainframes, virtualized desktops, and regulated environments, where traditional scripted tests often break when the UI or environment changes.

Eggplant is different. Instead of relying on large libraries of manually scripted paths, your QA team models how the application is used. The AI then generates and runs tests through that model, with scripts handling the UI and API actions.

You get broader end-to-end coverage. Less maintenance. Faster feedback. Evidence-based release decisions instead of crossed fingers.

From Requirements to Test Cases in Minutes

Keysight Generator reads your requirements file and produces Gherkin scenarios and manual test cases automatically, without manual test design effort. It runs on-premises, keeping your requirements data inside your environment.

Keysight Generator Solution Briefs
Two engineers working with multiple computer monitors

Engineering Applications

Point it at your engineering stack.

Eggplant tests at the UI level with image recognition, so it runs on any engineering application that renders on a screen, SAP, Teamcenter, Windchill, NX, 3DEXPERIENCE, Creo, and the integrations between them. No API access, no vendor-specific connectors, no code changes. A single test can walk one workflow across all of them at once, the way engineering data moves from design through production.

See It in Action

Resources to Get You Started

Have Questions? We've Got Answers

See it handle your hardest test case.

JetBlue cut testing time 93%. Fujifilm reduced testing man-hours by 92% versus manual.