Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.

Pathwave test software

Showing 12 of 16

Image of  Base Station Measurement Automation Solution
Base Station Measurement Automation Solution
Model
P7000A

3GPP Base Station Conformance (based on 3GPP Chapter 6, 7 and 8) Measurement Automation Solution Software.

Image of  89600 Vector Signal Analysis Base Platform - Advanced Tier
89600 Vector Signal Analysis Base Platform - Advanced Tier
Model
89601200C

Keysight 89601200C provides advanced vector signal analysis with hardware connectivity or recording with no limits on the center frequency and IF/BBIQ bandwidth, up to 64 measurement channels and 512 parallel VSA instances

Image of  Open RAN Studio for O-RU Testing and Validation
Open RAN Studio for O-RU Testing and Validation
Model
U5040BSCB

Open RAN Studio includes powerful O-RAN focused tools to construct, play, capture, and measure O-RAN traffic over Ethernet fronthaul interfaces. Optional extraction of IQ vectors enables modulation analysis with Keysight 89600 VSA software.

Image of  Open RAN Studio Player and Capture Appliance
Open RAN Studio Player and Capture Appliance
Model
S5040A

The S5040A is an instrument grade test and measurement appliance to perform the measurements necessary to validate an O-RU’s functional operation and performance.

Image of  89600 VSA 5G NR/5G-Advanced Modulation Analysis
89600 VSA 5G NR/5G-Advanced Modulation Analysis
Model
89601BHNC

Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.

Image of  5G NR Measurement Application, Multi-Touch UI
5G NR Measurement Application, Multi-Touch UI
Model
N9085EM0E

Perform 5G NR (New Radio) one-button downlink and uplink measurements defined by 3GPP standards.

Image of  NR V2X Measurement Application
NR V2X Measurement Application
Model
N9085EM4E

Perform NR V2X one-button measurements defined by 3GPP standards.

Image of  LTE and LTE-Advanced FDD Measurement Application, Multi-Touch UI
LTE and LTE-Advanced FDD Measurement Application, Multi-Touch UI
Model
N9080EM0E

Perform LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.

Image of  Vector Modulation Analysis Custom OFDM Application, Multi-Touch UI
Vector Modulation Analysis Custom OFDM Application, Multi-Touch UI
Model
N9054EM1E

Provides a common library of measurement applications presets for custom OFDM demodulation with flexible modulation format, resource mapping, equalizer & tracking, filer and some advanced settings and support easily recalling custom OFDM settings from VSA or xSA setup files.

Image of  VMA Vector Modulation Analysis Measurement Application, Multi-Touch UI
VMA Vector Modulation Analysis Measurement Application, Multi-Touch UI
Model
N9054EM0E

Provides a common library of more than 25 measurement applications presets for digital demodulation with flexible modulation formats, filters, and symbol rate settings.

Image of  PathWave Signal Generation For 5G NR, Waveform Playback
PathWave Signal Generation For 5G NR, Waveform Playback
Model
N7631EMBC

Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.

Image of  LTE And LTE-Advanced TDD Measurement Application, Multi-Touch UI
LTE And LTE-Advanced TDD Measurement Application, Multi-Touch UI
Model
N9082EM0E

Perform LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.

Clear All