Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight software, from design engineering tools to emulator and instrument software, built to extend and enhance your Keysight instruments. Whether you are configuring measurements, automating tests, analyzing data, or validating compliance, use the filters below to identify the right software to support your workflow — from design and validation through manufacturing and deployment.
No Filter available
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
89601BHNC
Perform demodulation and error vector measurements of 5G NR and 5G-Advanced signals that are based on 3GPP Release 15, Release 16, Release 17 and Release 18 specifications.
Perform 5G NR (New Radio) one-button downlink and uplink measurements defined by 3GPP standards.
Perform 5G NR (New Radio) one-button downlink and uplink measurements defined by 3GPP standards.
N9085EM0E
Perform 5G NR (New Radio) one-button downlink and uplink measurements defined by 3GPP standards.
Perform NR V2X one-button measurements defined by 3GPP standards.
Perform NR V2X one-button measurements defined by 3GPP standards.
N9085EM4E
Perform NR V2X one-button measurements defined by 3GPP standards.
Perform LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
Perform LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
N9080EM0E
Perform LTE and LTE-Advanced FDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
Provides a common library of measurement applications presets for custom OFDM demodulation with flexible modulation format, resource mapping, equalizer & tracking, filer and some advanced settings and support easily recalling custom OFDM settings from VSA or xSA setup files.
Provides a common library of measurement applications presets for custom OFDM demodulation with flexible modulation format, resource mapping, equalizer & tracking, filer and some advanced settings and support easily recalling custom OFDM settings from VSA or xSA setup files.
N9054EM1E
Provides a common library of measurement applications presets for custom OFDM demodulation with flexible modulation format, resource mapping, equalizer & tracking, filer and some advanced settings and support easily recalling custom OFDM settings from VSA or xSA setup files.
Provides a common library of more than 25 measurement applications presets for digital demodulation with flexible modulation formats, filters, and symbol rate settings.
Provides a common library of more than 25 measurement applications presets for digital demodulation with flexible modulation formats, filters, and symbol rate settings.
N9054EM0E
Provides a common library of more than 25 measurement applications presets for digital demodulation with flexible modulation formats, filters, and symbol rate settings.
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
N7631EMBC
Create signals that conform to 3GPP 5G NR standards with Keysight signal generators.
Perform LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
Perform LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
N9082EM0E
Perform LTE and LTE-Advanced TDD base station (eNB) and user equipment (UE) transmitters one-button measurements with pass/fail tests as defined by 3GPP standard.
Create NB-IoT or eMTC signals that conform to LTE-Advanced Pro FDD standards for base station (eNB) or UE testing with the supported Keysight signal generators.
Create NB-IoT or eMTC signals that conform to LTE-Advanced Pro FDD standards for base station (eNB) or UE testing with the supported Keysight signal generators.
N7624EMBC
Create NB-IoT or eMTC signals that conform to LTE-Advanced Pro FDD standards for base station (eNB) or UE testing with the supported Keysight signal generators.
Create signals that conform to LTE and LTE-Advanced TDD communication standards for user equipment (UE) testing with Keysight signal generators.
Create signals that conform to LTE and LTE-Advanced TDD communication standards for user equipment (UE) testing with Keysight signal generators.
N7625EMBC
Create signals that conform to LTE and LTE-Advanced TDD communication standards for user equipment (UE) testing with Keysight signal generators.
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
N7608EMBC
Offline playback of pre-generated custom modulation waveforms with the Keysight signal generators
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B
N7650B waveform license 5 or 50-pack is a cost-effective solution for generating Signal Studio waveforms at a fraction of the full software price.
N7650B provides a cost-effective solution to configure Keysight Signal Studio waveforms for your applications. With waveform licensing you can create, generate, and permanently license over 500 Signal Studio waveforms for playback on the M9381A, M9383A, M9421A, M9410A, M9411A , M9415A, M9416A, N5186A, and M9484C.
Waveform licensing is available in a 5-pack (Options 221-229, each with five waveform slots) and 50-pack (Options 250-259, each with 50 waveform slots).
Waveform licensing 5-pack is recommended for manufacturing and cost-sensitive projects that require single or multiple format waveforms. This license provides playback of Signal Studio waveforms without purchasing Signal Studio software packages. For creating new waveforms, it is recommended that at least one station be equipped with a full Signal Studio package.
This option can be added as a product upgrade.