What are you looking for?
Keysight SSA Signal Source Analyzer: Service & Support Home Page
Welcome to the Keysight Technologies SSA Signal Source Analyzer Service & Support web site. This site is dedicated to supplying our customers with the latest software, firmware, and documentation for their SSA. For our self-maintaining customers, we also supply a complete line of test software, replacement hardware, and service documentation.
Use the following links to access the information you need...
| E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz | [Discontinued Product] E5052A Signal Source Analyzer, 10 MHz to 7, 26.5, or 110 GHz | |
|---|---|---|
| Product Overview | E5052B Product Overview | E5052A Product Overview |
| Firmware Download | E5052B Firmware Update | E5052A Firmware Update |
| Documentation | E5052B Documentation | E5052A Documentation |
| FAQ | E5052B FAQ | E5052A FAQ |
| Option Upgrades | E5052B Option Upgrades | - |
| Kits and Accessories | ||
| Windows Support Information | E5052B (Windows XP-Professional) | - |
Latest News, Issues and Information
[Add] E5052B Windows Support Information (Jul. 2012)
[FW Release] E5052B Firmware Revision 3.30 released. (Mar. 2012)
[Add] E5052A new EULA Installer (Aug. 2009)
[FW Release] E5052B Firmware Revision 3.22 released. (Jul. 2009)
[FW Release] E5052B Firmware Revision 3.20 released. (Mar. 2009)
[FW Release] E5052B Firmware Revision 3.10 released. (Aug. 2008)
[FW Release] E5052B Firmware .Net Framework 2.0 released. (Mar. 2008)
[FW Release] E5052B Firmware Revision 3.04 released. (Sep. 2007)
[FW Release] E5052A Firmware Revision 2.51 released. (Jul. 2007)
[FW Release] E5052B Firmware Revision 3.03 released. (Jun. 2007)
[FW Release] E5052B Firmware Revision 3.02 released. (May 2007)
[FW Release] E5052A Firmware Revision 2.50 released. (Jun. 2006)
[FW Release] E5052A Firmware Revision 2.00 released. (Aug. 2005)
[FW Release] E5052A Firmware Revision 1.50 released. (Feb. 2005)
[FW Release] E5052A Firmware Revision 1.10 released. (Oct. 2004)
[FW Release] E5052A Firmware Revision 1.00 released. (Aug. 2004)