Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
PathWave FPGA 2020 Update 1.1
PathWave FPGA 2020 Update 1.1 is a maintenance release preparing for new features related to PathWave Test Sync Executive and future versions of Vivado® Design Suite by Xilinx. While this release does not add any new features, it does represent significant engineering to ensure ongoing compatibility with these important, complementary tools. Users compiling through Vivado 2020 or higher should change over. Other users should change over as convenient.
This Update release addresses two issues:
- Defect in PathWave FPGA that prevents the use of Vivado 2020.X. Designs could still be created, but during the FPGA build process an error would occur that prevented completion.
- IP blocks with vector inputs that are split out have been limited to a length of 10,000. This prevents the program from freezing up and eventually crashing. An error message will be displayed if an attempt to add an IP that breaks the bound.
Platform | Filename | Downloads | Size |
---|---|---|---|
Windows 64-bit | Pwf_2020_update1.1_winx64.exe | Download | 354,167,904 bytes (337 MB) |
Return to the PathWave FPGA Programming Environment Software downloads page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility