Discover the next-generation capabilities of Keysight Photonic Designer.

Keysight’s Photonic Designer

Photonic Designer is a cutting-edge Electronic Photonic Design Automation (EPDA) solution engineered to meet the complex demands of photonic integrated circuit (PIC) design. By seamlessly integrating physics-based simulations with measurement-calibrated models, our software empowers engineers to design, simulate, and validate PICs with unmatched accuracy.

End-to-End Electro-Optical Co-Design for Optical Interconnects

Keysight enables a patent-protected Electrical–Optical–Electrical (EOE) design workflow for next-generation optical interconnects such as Linear Pluggable Optics (LPO), Co-Packaged Optics (CPO), On-Board Optics (OBO), and Near-Package Optics (NPO). By combining Keysight System Designer for Ethernet with Keysight Photonic Designer inside Keysight Advanced Design System, engineers can simulate the complete Ethernet link from electrical drivers and photonic transmitters, through the optical channel, to the electrical receiver.

The solution supports multi-channel optical links, full-duplex simulations with forward and backward propagating signals, and wavelength-division multiplexing (WDM) analysis. Optical circuits used at the system level can be directly reused for PIC implementation, while device-level optimization can be performed using RSoft Photonic Device Tools enabling a unified system-to-circuit-to-device design flow for photonic systems.

Using the Optical Mode Solver from Keysight Photonic Designer

Watch a comprehensive overview of the optical finite difference eigenmode (OFDE) solver available within Keysight Photonic Designer. The mode solver is a powerful 2D cross-sectional tool designed to calculate optical modes for waveguides and directional couplers, enabling engineers to analyze and optimize photonic designs.

Optimizing a PIN Photodetector Model

The rapid advancement in photonic integrated circuits (PICs) calls for sophisticated tools that streamline the design and validation process. Keysight Photonic Designer represents a leading-edge photonic design automation (PDA) solution, purpose-built to address the demands of next-generation photonic integrated circuit (PIC) design.

Want help or have questions?