Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink for Software Function Generators
IntuiLink for Software Function Generator | ||
---|---|---|
Equation & Noise | Create noise waveforms (white,pink,brown) or waveforms from mathematical expressions using the arbitrary waveform capability of the 33120A, 33220A and 33250A. | 745 kB |
Filter | Filter waveforms in the waveform editor by applying a moving average, low-pass or high-pass digital filter. | 710 kB |
Pulse | Create pulse waveforms using an arbitrary waveform with variable rise/fall times. The shapes for the rise/fall times can be Linear, Exponential, Half-Cosine, or Gaussian. Intended for use with slow (>100 nsec) rise/fall times. | 722 kB |
6000-Series Waveform Capture | Capture waveforms with a 6000-series oscilloscope and transferred them into the waveform editor. A 1000 point trace representing a channel or math can be transfer. Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator. | 1.5 MB |
8000-Series Waveform Capture | Capture waveforms with a 8000-series oscilloscope and transferred them into the waveform editor. A 1000 point trace representing a channel or math can be transfer. Once imported the trace can be modified or downloaded and re-generated with the 33120A, 33220A, or 33250A function generator. | 65 kB |
Standalone Filter | Digital filter written in Visual Basic 6.0, removes unwanted high-frequency noise, and stores the "clean" signal in a file. The filter works on data already captured, plots raw and filtered data, and displays a filter's frequency response. The software is separate from the Intuilink software and runs under Windows 98 or 2000. | 137 kB |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility