| Product feature/capability added or improved |
ADS 2011.01 |
ADS 2011.05 |
ADS 2011.10 |
|---|
| NEW Industry's First Complete Multi-Technology Design Platform |
 |
|
|
NEW Library construct
- Easily organize designs into different technology groupings
- Prevents component name collisions between PDK's
- Eliminates conflicts between PDK AEL customization
- Makes it easy to utilize other designs or reference libraries
|
 |
|
|
NEW Graphical Layer Editor
- Single location to define layers, material properties, and stackup definition
- Easily drag and drop elements in the substrate definition
- Graphical representation makes it easier to validate stackup definition
- Easier, faster with less chance of errors
|
 |
|
|
NEW Easily combine multiple substrate technologies
- Other technologies are easily combined within the Graphical Layer Editor
- Combine IC in a Package or Module; Module on a PCB; etc.
- Supports multiple stacking levels (i.e., IC on Module on PCB)
- Supports flip chip, wire bonding, and backside mounting
- No design flattening or layer modification required
- Fully visualized in Layout and 3D Viewer
- Can perform Momentum and FEM simulations on multi-substrate structures
|
 |
|
|
| NEW Use Model for EM Simulations |
 |
|
|
Single EM simulation setup window replaces eight previous dialogs (used in ADS 2009 update 1 and previous versions)
- Makes EM simulation setup easier, faster, and more accessible, requiring fewer mouse clicks
|
 |
|
|
Reusable EM setups
- Easy to save and restore EM setups
- Can be provided by foundries and EM experts
|
 |
|
|
| EM models are fully compatible with the new dynamic model selection |
 |
|
|
| Unified use model for Momentum, Momentum RF and FEM |
 |
|
|
| EM Simulation toolbar provides shortcuts to frequently used menus |
 |
|
|
| Job manager provides improved ease-of-use for monitoring multiple local, remote, queued or distributed simulations |
 |
|
|
| NEW EM Simulation Features |
 |
|
|
| Improved EM Port View now includes port editing capabilities |
 |
|
|
| Momentum dataset stores port, pin, and net names for easier interpretation of the S-parameters |
 |
|
|
Improved Momentum performance
- New mesher (now with quadrangular cells) provides better convergence and speed
- NlogN matrix load algorithm
|
 |
|
|
Improved Wirebond support
- NEW Wirebonds can now be included in Momentum simulation
- Shape bondwire and Jedec bondwire can now be easily edited in Layout
|
 |
|
|
Improved Momentum modeling for even more accuracy
- Improved dielectric loss model (Svensson/Djordjevic)
- NEW Conductor Surface Roughness model
- NEW Calibration types: TML with zero length, SMD and delta-gap
|
 |
|
|
| NEW Advanced Model Composer can now generate a scalable EM model based on FEM simulations |
 |
|
|
| NEW Circuit Simulation Capabilities |
 |
|
|
NEW "View" construct simplifies simulation
- Easily manage different representations of the design
- NEW Dynamic Simulation Model Selection makes it easy to change the simulation model without modifying the schematic
- NEW Easily create different simulation model policies to control model selection through design hierarchy
- Provides simulation flexibility while simplifying schematics
|
 |
|
|
NEW Load Pull Data Controller
- Quickly imports one or more Maury load pull files
- Component used directly in designing matching network
- Easier design optimization
- Automatic interpolation of scattered measurement data
- Automatically display performance parameters
- Much faster to go from load pull data to doing design and simulation
|
 |
|
|
| NEW Matlab Output component to filter and output simulation results directly to a Matlab file |
 |
|
|
| Improved simulation performance of fully linear circuits |
 |
|
|
Improved Transmission line models (including multi-layer library models)
- More accurate broad-band skin effect calculation
- NEW advanced method of calculating surface roughness loss
- More accurate calculation of Power/Ground plane loss
|
 |
|
|
| Support for TSMC Safe Operating Area (SOA) |
 |
|
|
| Improved Capability for Data Display |
 |
|
|
Improved Smith Chart
- Better display of chart values
- Better overall look and data granularity
- More efficient memory utilization
|
 |
|
|
Improved Data Display Template Browser
- Real time quick search
- Template properties can now be directly edited from the Browser
- Improved Save As and Delete from the Browser
|
 |
|
|
More control in setting Data Display trace colors
- Can now assign a color to a family of subtraces
- Easier to differentiate traces belonging to different sweeps
|
 |
|
|
| Improved Usability for Layout and Schematic |
 |
|
|
NEW Object handles improves editing efficiency
- Selecting an object displays handles for edges, vertices, rotation, move, endpoints, and component text
- Instantly perform the most common editing operations
- Use with Arcs, Circles, Paths, Polygons, Polylines, Rectangles, Text, Traces, Wires, Transmission Lines, Annotations, Wire Labels, Rulers, Dimension Lines, Wirebonds (JBOND, SBOND), …
- Infrastructure available to end users for PDK and other customization
|
 |
|
|
NEW Flexible design data structures
- Consistent with the most common EDA design tools
- NEW Workspace
- Provides a personal project organization space
- Simplifies preference settings storage
- NEW Libraries
- Makes it easy to use multiple technologies
- Makes it easier to share design IP
- Eliminates component name collisions
- Simplifies technology definition and PDK development
- NEW Cells and Views
- Cells provide single entity to represent a design object
- Views capture different representations of the Cell design object
- Standard built-in Views (schematic, layout, symbol, EM)
- Users can create View names to represent their own design variants
- Same structure that is used the most common EDA tools
|
 |
|
|
NEW Alignment functions
- Easily align selected objects
- Align Left, Right, Top, Bottom, Center Vertical, Center Horizontal
|
 |
|
|
NEW Layout toolbar (beta version)
- Provides single click access to commonly used functions such as vertex selection control, pin number display, etc.
- Quick access to new alignment functions
|
 |
|
|
NEW Command Line (beta version)
- Optimized for efficient keyboard entry of commands
- Over 50 common commands currently defined
- User can add their own custom functions
|
 |
|
|
NEW Extended layer definition
- Layer definition is now made up of a layer number and a purpose description
- Makes it easy to have a layer (like Metal1) where you want to differentiate the display (like RF, bias, digital, etc.)
- Maps perfectly to GDSII layer definitions
- Consistent with Cadence Virtuoso and other common layout tools
|
 |
|
|
NEW Array Ref object (AREF)
- Can create an array of a single Layout object
- Can be orders of magnitude smaller memory footprint
- Same element found in many of the large layout tools
|
 |
|
|
NEW Graphical facelift for toolbar icons
- Same familiar designs with updated graphics
|
 |
|
|
| You can now set the default cursor to be crosshairs instead of the arrow |
 |
|
|
| When entering a rectangle, you can now press the CTRL key and the first point will set the center of the rectangle and the second point will set the corner of the rectangle |
 |
|
|
| NEW Features for Wireless Libraries |
 |
|
|
NEW feature in CMMB library
|
 |
|
|
NEW feature in LTE library
- Support LTE version 8.9.0 (Dec 2009)
- NEW examples for User Equipment and Base Station radio transmission and reception RF tests
- NEW LTE downlink test models for both FDD and TDD
- NEW EVM models which are consistent with Keysight VSA 89600 software Version 12
|
 |
|
|
NEW feature in HSPA library
- Support large transport block (TB) for HSDPA
|
 |
|
|
| Advances in High Speed Digital Design including Signal Integrity and Power Integrity |
 |
|
|
The new capabilities in EM simulation listed above (Use Model for EM Simulations and EM Simulation Features) enable power integrity simulations with Momentum
- SI/PI analyzer wizard with net-driven set up
- NEW Hybrid fitting/convolution option for using EM results with Transient and Channel Simulator. This option is especially suited to frequency responses with low frequency structure as typically occurs in power distribution networks (PDNs)
|
 |
|
|
| IBIS-AMI model simulation and Design Guide |
 |
|
|
| 8B10B statistical encoding support |
 |
|
|
| Improved conductor surface roughness modeling accuracy at higher frequencies |
 |
|
|
| W-element generation from Multilayer library model simulations |
 |
|
|
| NEW "Signal Integrity - Common Components" palette for quick access to frequently used SI/PI components |
 |
|
|
| Models & Libraries |
 |
|
|
Models
- NXP SiMKit 3.4 integration
- PSP 102.3.4 and 103.1.1 models
- Mextram 504.8 model
- BSIMSOI 4.3.0 model
- BSIM 4.6.5 model
- HiSIM_HV 1.2.0 model
- MOSVAR 1.1 model
- R3 model
- PSPICE diode model
|
 |
|
|
User Compiled Models
- Simplified User Interface
- C++ compiler support
- Support for a varying number of external nodes
- Support of repeated parameters
- Parameter support of vector values
|
 |
|
|
| Translators and Links |
 |
|
|
Full IFF for Cadence Allegro link now delivered with the ADS release
- Now provides parametric schematic and layout transfer between the two tools
- Automatically maintains parameter settings for transmission line elements and allows changing parameters in either tool
- Includes component library synchronization utility
- Requires optional product from Cadence
|
 |
|
|
| Text is exported faithfully from ADS to Gerber and ODB++ files |
 |
|
|
| Drill file can be exported independently of Gerber file for a layer |
 |
|
|
| Simulation performance improvement for large X-parameter files |
|
 |
|
| Printing and PDF output improvements for Schematic, Layout, and Data Display |
|
 |
|
| One-click HSPICE encryption simplifies generation of IP-protected IC models |
|
 |
|
| GDSII Export simplified and automated layer mapping capability |
|
 |
|
| Gerber Union Support for customers who still require W2322 Gerber Union Element in their design flow |
|
 |
|
| Support for 64-bit versions of Solaris 10 |
|
 |
|
| Over 160 customer requested improvements and enhancements |
|
 |
|
EM Enhancements
A new Boundary Layer drawing object
- Simplifies the definition of finite structures (such as the extent of an IC)
- Makes it easier to define the substrate for FEM
- Single substrate definition that for both FEM and Momentum.
|
|
|
 |
Momentum
New technology for generating certain types structures
- New in-line Boolean operations (Derived Layers) used as part of the substrate definition
- Simplifies air bridge technology setup
- Easier and faster creation of air bridges by the designer
- Can be used to simplify via arrays into a single via
- Can be used to define variable depth vias
|
|
|
 |
FEM
- New auto edge mesh feature improves accuracy and convergence speed
- Multi-threaded iterative solver - 2X increase in performance on a 4 core system
|
|
|
 |
Artwork Translators
Improved ODB++ import
- Support for component reference designators, footprints, and locations
- Import PCB netnames
Simplified import process
- Import function is now available from the ADS main window
- No longer requires definition of empty layout
- Works for GDSII, DXF, Gerber, ODB++ and Mask
|
|
|
 |
PDE
Re-designed Help system
- Faster start up and performance
- New contents browsing window
- New bookmark capability, improved search and index
New Application Guides
- Provide complete front to back guidance for typical circuits
- Provides example Workspace with the designs and technology definition
New Design Documentation Notebook
- Multi-page printing and file generation
- Drag and drop schematics, layouts, data displays, etc. into a Notebook
- Supports PDF and Postscript file formats
|
|
|
 |
Layout
New Layout Toolbar
- Provides object filters for easier selection
- Enables specific select modes
- Control visibility of pin annotations
- Control entry angle modes
Improved Physical Connectivity Engine
- Now displays connectivity through the design hierarchy
- Improved display of physical connectivity
- Nodal connectivity and physical connectivity are displayed with different colors
|
|
|
 |
PDK and Technology Definition
PDKs created natively in 2011.10
- Take advantage of new features in 2011 releases (layer purpose pairs, multiple component views, Default Design directory, etc.)
- No longer requires converting a 2009 PDK
- Fully documented process
- SampleKit provides a working example
|
|
|
 |
Graphical Cell Compiler
- Now define GCC components natively in the 2011.10 release
- Does not require a conversion from ADS 2009
Simplified multi-technology definition
- Improved dialog to define metal layers for nested technologies
- Only the relevant conductor layers are displayed
- Checkbox makes selection quick and easy
|
|
|

|
Desktop LVS Enhancements
- Non-physical wire objects in Layout are now flagged
- Drag and drop missing components directly from the LVS viewer into the schematic or layout
- Pin neutrality eliminates false flags for two pin components
|
|
|
 |
Desktop DRC Enhancements
- Easier to organize and manage multiple DRC rules files
- Can now mark (with a checkbox) arbitrary errors and move them to the fixed category
- Can now bring back the DRC summary report at any time
|
|
|
 |
Simulation Enhancements
Support for new models
- BSIMSOI 4.3.1
- BSIMSOI 4.4
- HICUM L0 V 1.3
- HICUM L2 V2.3
Improved Linear Simulation Performance
- Improved Linear Network Collapser controller
- 4X improvement over previous version
- Up to 10X improvement over not using the Collapser
- Will work with Linear, AC, and in some cases HB simulations
|
|
|

|
DesignGuides
Improved Load Pull DesignGuide:
- Can now specify the load or source reflection coefficient as a rectangular grid
- The ability to plot the contours at a user-specified output power or gain compression
- Compute gain compression relative to the maximum gain point
- Ability to simulate performances versus the phase of the load or source reflection coefficient at a harmonic frequency
- Add contour plots on rectangular impedance plots
- More easily test a circuit performance data at a particular output power or level of gain compression
|
|
|
 |
Signal Processing
- ADS Support for VSA 89601B Glacier B
|
|
|

|
High Speed Digital
Improved Net Explorer tool
- Displays netnames imported from PCB tools
- Also displays ADS netnames
- Easily select and highlight specific nets in Layout
- Display selected nets in 3D Viewer
- Auto generate cut line around selected nets
- Perform cookie cutter operation to simplify EM simulation
Other HSD improvements
- Support for IBIS series Models in ADS
- New wiire via model provides enhanced simulation performance
- Re-driver and re-timer modeling
- 3× speed improvement in through use of impulse response caching
|
|
|

|
| Ship Date (month/year) |
Mar
2011
|
Jun
2011 |
Nov
2011
|