InfiniiVision X-Series Oscilloscopes

Product Fact Sheets

Keysight IniniiVision X-Series Oscilloscopes

2000 X-Series

  • 70 to 200 MHz bandwidth, both DSO and MSO models
  • 8.5-inch display offers a 50% larger the viewing area and 4x the resolution of competitive scopes
  • Hardware-based measurement applications including mask test and serial decode (optional)
  • First economy-class scopes with mixed signal capability
  • 100 kpts memory standard, 1 Mpt optional, segmented memory optional
  • 20 MHz built-in WaveGen function generator with modulation (optional)
  • Only integrated 3-digit voltmeter (optional)
  • Up to 50,000 waveform updates/second
  • Fully upgradable – bandwidth, WaveGen, digital voltmeter, memory, serial protocol decode, MSO and measurement applications

3000 X-Series

  • 100 to 1 GHz bandwidth, both DSO and MSO models
  • 8.5-inch display offers superior signal viewing
  • Hardware-based measurement applications including mask test and serial decode (optional)
  • 2 Mpts memory standard, 4 Mpts optional, segmented memory optional
  • 20 MHz built-in WaveGen function/arbitrary waveform generator with modulation (optional)
  • Only integrated 3-digit voltmeter (optional)
  • Up to 1,000,000 waveform updates/second
  • Fully upgradable – bandwidth, WaveGen, digital voltmeter, memory, serial protocol decode, MSO and measurement applications

4000 X-Series

  • 200 MHz to 1.5 GHz bandwidth, both DSO and MSO models
  • 12.1-inch capacitive touch screen is 35% larger than other oscilloscopes in this class
  • IniniiScan Zone touch triggering
  • Hardware-based measurement applications including mask test and serial protocol decode with USB 2.0 support (optional)
  • 4 Mpts memory and segmented memory standard
  • Only 20 MHz built-in dual channel WaveGen function/arbitrary waveform generator with modulation (optional)
  • Only integrated 3-digit voltmeter (optional)
  • Up to 1,000,000 waveform updates/sec
  • Fully upgradable – bandwidth, WaveGen, digital voltmeter, serial protocol decode, MSO and measurement applications