What are you looking for?
D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support
The tests performed by the D9010XAUC software are based on the XAUI (IEEE 802.3-2005, Clause 47), 10GBASE-CX4 (IEEE 802.3-2005, Clause 54), XAUI-based CPRI, OBSAI, and Serial RapidIO specifications
Starting from
HIGHLIGHTS
Automation
- Test framework which comes with a setup wizard for quick setup, configuration, and a powerful new multi-trial testing capability
- Flexible signal probing setup with single-ended SMA cables or differential probes which enables testing of multiple lanes in a single run
- Configurable test parameters for flexibility to test to other XAUI derived standards
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms
Standard supported
- XAUI (IEEE 802.3-2005, Clause 47)
- 10GBASE-CX4 (IEEE 802.3-2005, Clause 54)
- XAUI-based CPRI, OBSAI RP3, and Serial RapidIO
Extensibility
- Use the User Defined Application tool to:
- Create and fully integrate custom tests, configuration variables and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
Compatibility
- V-Series, Z-Series and UXR real-time oscilloscopes
If you are designing XAUI devices, you may face challenges trying to perform design and validation tasks at the same time. The Keysight Technologies D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support will help you improve your efficiency by providing fast and accurate XAUI validation. The D9010XAUC software helps you confirm that your devices conform to the XAUI specifications as defined by the IEEE 802.3-2005 10-gigabit Ethernet specification. The superior signal integrity and probing provided by the Keysight oscilloscopes and digital signal analyzers give you confidence that your designs will meet the specifications. The application also provides support for the XAUI-derived 10GBASE-CX4 specification. Additionally, the application allows you to test to various other XAUI derived standards, such as CPRI, OBSAI RP3, 10-Gigabit Fibre Channel XAUI, and Serial Rapid IO.
The D9010XAUC XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support runs on all Infiniium V-Series, Z-Series and UXR oscilloscopes.
Free Trials
D9010XAUC XAUI Electrical Validation Application Software and 30-Day Trial License
Keysight D9010XAUC XAUI electrical performance validation software for Infiniium Series oscilloscopes.
Interested in a D9010XAUC?
Extend the Capabilities for your XAUI Compliance Test Application Software with 10GBASE-CX4, CPRI, OBSAI, and Serial RapidIO Support
Featured Resources
Want help or have questions?