What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4991A RF Impedance/Material Analyzer BIOS Update
Instructions for BIOS Update (Refer to Service Note E4991A-03)
- Download the zip file (E4991A_BIOS_020311.zip) to your PC.
- Unzip the zip file then you can see the following three files.
- Extract (or Drug and Drop) these three files to your Desktop screen.
- Insert your formatted floppy disk to your PC's floppy disk drive.
- Double click make_fd.bat file on your desktop screen. Then you can see Command Prompt screen.
- Press any key. Then BIOS Update software is automatically installed to your floppy disk. In case it fails, close the Command Prompt screen and retry from (5).
- While installing, you see xxxx-xxxx of 2879. Then "copy complete" is shown when all the installation is completed.
- Verify the following 10 files are on your floppy disk.
- 91A_0311.ROM
- Choice.com
- IBMBIO.COM
- IBMDOS.COM
- PANEL.EXE
- PHLASH.EXE
- PLATOEM.BIN
- AUTOEXEC.BAT
- COMMAND.COM
- CONFIG.SYS
Note: AUTOEXEC.BAT, COMMAND.COM and CONFIG.SYS can be seen when the "show hidden files and folders" is activated. To check this, go to followings below.
Explorer -> Tools -> Folder Options... -> view -> Hidden Files and folders.
The BIOS update instructions above is applicable to Phoenix BIOS only.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2007-02-05 | 020311 | E4991A RF Impedance/Material Analyzer BIOS Update |
Release Date | Version |
---|---|
2007-02-05 | 020311 |
Version Description |
---|
E4991A RF Impedance/Material Analyzer BIOS Update |
How to Download
Click the download button and save the file to a temporary directory on your PC (or instrument).
How to Install
See Above
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows 2000
Prerequisites
No specific prerequisites
Supported Instruments
- E4991A
No previous versions available
SHOW MORE