What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7015A/N7016A USB Type-C Interconnect Assembly Controller Software
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2015-12-09 | 01.00.0003 | The N7015A/N7016A USB Type-C Interconnect Assembly Controller software is used to configure the hardware settings of the low speed fixture. |
| Release Date | Version |
|---|---|
| 2015-12-09 | 01.00.0003 |
| Version Description |
|---|
| The N7015A/N7016A USB Type-C Interconnect Assembly Controller software is used to configure the hardware settings of the low speed fixture. |
How to Download
Click the download button and save the file to a temporary directory on your Infiniium oscilloscope or personal computer.
How to Install
The N7015A/N7016A USB Type-C Interconnect Assembly Controller software should be installed on the Infiniium oscilloscope or personal computer that will be used to configure the hardware settings of the N7016A low speed fixture.
To install the software, open (execute) the downloaded file, and follow the on-screen installation instructions.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 7
- Windows Vista
Prerequisites
Microsoft .NET 4.5.2 software
Supported Instruments
- N7016A Low Speed Fixture
No previous versions available
SHOW MORE