What are you looking for?
34171B Input Terminal Block for Digital Multimeters
no image available
Use this set of two connectors for a convenient and reliable way to connect wires to all five input terminals on your DMM
Starting from
Use this set of two connectors for a convenient and reliable way to connect wires to all five input terminals on your DMM
HIGHLIGHTS
- Wire Size: 18 gauge or smaller recommended
- Wire Type: Unplated copper recommended
- Maximum Voltage: 1000 V
- Terminals: Low-thermal copper alloys
- Termination: Five shrouded banana plugs
- Safety: Meets or exceeds IEC 1010-2-031
- Quantity: 2
The Keysight 34171B DMM input terminal connector block is a set of two connectors which provide a convenient and reliable method to connect wires to all five input terminals. Terminals are made of low-thermal copper alloys to minimize thermally-induced voltages caused by dissimilar metals. For minimum thermal offset voltages, use unplated copper wire of the same gauge for all connections.
The Keysight 34171B is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and L4411A digital multimeters.
Extend the Capabilities of Your Product
Want help or have questions?