Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Advanced Design System (ADS) for Windows
Last Updated: 10 April 2024
ADS - Windows® Operating Systems | |
---|---|
Version | Windows |
ADS 2024 / ADS Update 1.0 / ADS Update 2.0 64-bit Operating Systems |
Windows 10 (64-bit) Windows 11 (64-bit) |
ADS 2023 / ADS 2023 Update 1.0 / ADS 2023 Update 2.0 64-bit Operating Systems |
Windows 10 (64-bit) |
ADS 2022 / ADS 2022 Update 1.0 / ADS Update 2.0 64-bit Operating Systems |
Windows 10 (64-bit) |
ADS 2021 /ADS 2021 Update 1.0 / ADS 2021 Update 2.0 64-bit Operating Systems |
Windows 10 (64-bit) * Deprecated and not recommended for new design starts. |
ADS 2020 / ADS 2020 Update 1.0 / ADS 2020 Update 2.0 64-bit Operating Systems |
Windows 10 (64-bit) Windows 7 Enterprise (64-bit) |
ADS 2019 / ADS 2019 Update 1.0 64-bit Operating Systems |
Windows 10 (64-bit) Windows 7 Enterprise (64-bit) |
ADS 2017 /ADS 2017 Update 1.0 64-bit Operating Systems |
Windows 10 (64-bit) Windows 8 Enterprise (64-bit) Windows 7 Enterprise (64-bit) |
ADS 2016.01 64-bit Operating Systems |
Windows 10 (64-bit)* |
ADS 2015.01 64-bit Operating Systems |
Windows 8 Enterprise (64-bit) Windows 7 Enterprise (64-bit) |
ADS 2014.01 32-bit Operating Systems |
Windows 8 Enterprise (32-bit) Windows 7 Enterprise (32-bit) |
ADS 2014.01 64-bit Operating Systems |
Windows 8 Enterprise (64-bit) |
ADS 2012.08/ADS 2013.06 32-bit Operating Systems |
Windows XP Windows 7 Enterprise (32-bit) |
ADS 2012.08/ADS 2013.06 |
Windows XP Windows 7 Enterprise (64-bit) |
ADS 2011.01/.05/.10 32-bit Operating Systems |
Windows XP Professional SP3, Windows Vista Enterprise SP1, Windows 7 Enterprise |
ADS 2011.01/.05/.10 64-bit Operating Systems |
Windows XP Professional SP3 x64, Windows Vista Enterprise SP1 x64, Windows 7 Enterprise x64 |
ADS 2009, Update 1 32-bit Operating Systems |
Windows XP Professional SP3, Windows Vista SP1, Windows 7 Professional |
ADS 2009, Update 1 64-bit Operating Systems |
Windows XP Professional SP3 x64, Windows Vista Enterprise SP1 x64, Windows 7 Professional |
ADS 2008, Updates 1, 2 32-bit Operating Systems |
Windows XP Professional SP2, Windows Vista |
ADS 2008, Updates 1, 2 64-bit Operating Systems |
Windows XP Professional x64 Windows Vista |
ADS 2006A, Updates 1, 2, 3 32-bit Operating Systems |
Windows 2000 Professional SP4, Windows XP Professional SP2 |
ADS 2006A, Updates 1, 2, 3 64-bit Operating Systems |
Windows XP Professional x64 |
ADS 2005A | Windows 2000 Professional SP4 Windows XP Professional SP2 |
ADS 2004A | Windows 2000 - SP4 Windows XP - SP1 |
ADS 2003C, 2003A | Windows 2000 - SP3 NT 4.0 - SP6 Windows XP - SP1 |
* Windows 10 support for ADS 2016.01 requires the EEsof 2016.05 Licensing Module.
For more detailed information on ADS software versions, computer platforms and operating systems, refer to Before You Begin Windows Installation in the ADS Windows Installation manual.
For ADS manuals, refer to:
Learn more about PathWave Design Software.
U.S. registered trademarks of Microsoft Corporation.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility