Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight SX1-class clock recovery units include DCA-M Series electrical / optical clock data recovery.
Clock recovery units improve the accuracy of high-speed optical and electrical measurements by extracting timing from data signals. You need a precise clock signal to reduce jitter and improve the quality of high-speed signal integrity analysis of your devices. IEEE 802.3 Ethernet and OIF-CEI standards require external clock recovery during compliance testing to ensure accurate measurements. Select these clock recovery units when you plan to perform compliance tests on these classes of digital communications devices. Choose one of our popular configurations or configure one specific to your application.
Minimize timing errors and gain clearer visibility into a broad range of high-speed signals with data rates up to 64 GBd for non-return-to-zero (NRZ) and pulse amplitude modulation 4-level (PAM4).
Optical / electrical solutions integrate electrical clock recovery with an amplified O/E, enabling support for both optical and electrical applications.
Optional jitter spectrum analysis provides insight into the magnitude and distribution of low-frequency jitter for troubleshooting root cause for excessive jitter.
Precise clock recovery measurements ensure compliance with standards such as IEEE 802.3 Ethernet, Fibre Channel, and OIF-CEI.
Maximum data rate
64 GBd
Input type
Electrical only, Optical and electrical
Fiber mode
Single-mode and multimode, Single-mode
Modulation format
PAM4, NRZ
N1076B
The N1076B Electrical Clock Recovery provides standards-compliant clock recovery capability on electrical NRZ and PAM4 signals from 125 MBd up to 64 GBd
N1077B
N1077B Optical/Electrical Clock Recovery provides standards-compliant clock recovery capabilities for multimode and single-mode optical as well as electrical signals from 125 MBd up to 64 GBd PAM4 and NRZ
What's included:
N1078A
N1078A Optical/Electrical Clock Recovery provides standards-compliant clock recovery capabilities for single-mode optical as well as electrical signals from 125 MBd up to 64 GBd PAM4 and NRZ
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Clock recovery is a critical process in high-speed digital signal testing that extracts clock signals from a serial data stream which does not include a separate, embedded clock. This recovered clock enables accurate signal timing analysis, triggering, and jitter measurement, which are essential for validating the performance of high-speed interfaces such as USB, PCIe, and Ethernet.
Many modern digital communication systems transmit data without a dedicated clock signal. Instead, the receiver must infer timing information from the transitions in the data stream. This is where clock recovery comes in. It reconstructs the timing reference needed to properly interpret and analyze the signal.
Ensuring accurate clock recovery is vital for minimizing jitter, achieving reliable measurements, and maintaining compliance with industry standards. Whether you're testing USB, HDMI, or other high-speed protocols, robust clock recovery capabilities are essential for effective electronic design validation.
Many common digital communications signals do not include clock information in the signal itself. The receiver must recover the clock signal to interpret the signal. Oscilloscopes, acting as “ideal receivers” during device validation and compliance testing, often need some form of clock recovery, either internal or external, to properly interpret the signals. While some oscilloscopes have internal clock recovery features, many digital standards compliance specifications require external clock recovery for testing.
Developers should ensure that their clock recovery solution meets the requirements of the digital data signals they are testing, or of the data standards compliance specifications that they are validating their device to. Some features and attributes to keep in mind: