What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1117A Configuration Utility
This utility helps you to set up and change the configuration of U1117A IR-to-Bluetooth adapter.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-08-01 | 1.1.0 | U1117A Configuration Tool. |
Release Date | Version |
---|---|
2015-08-01 | 1.1.0 |
Version Description |
---|
U1117A Configuration Tool. |
How to Download
1. Click the Download button.
2. Save the file to your computer and note the directory where the file is saved.
How to Install
1. Go to the directory where the file is saved.
2. Click on “Keysight U1117A Configuration Utility” and follow instructions.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
System Requirements: Intel Pentium 4 or higher, 1.6 GHz or equivalent, 512 MB RAM, 1 GB HDD free space.
Supported Instruments
- U1117A
No previous versions available
SHOW MORE