What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Factory Default N5172B, N5182B, N5166B, N5162A, N5182A Waveforms for Baseband Generator
The N5182A MXG, N5172B EXG X-Series, N5182B MXG X-Series, and N5166B CXG vector signal generators are shipped with sample waveforms for verifying performance with instruments that have the optional baseband generator enabled. These waveforms are stored in the instrument non-volatile memory; however, they can be erased to enable more storage for user-created waveforms. Erased waveforms can be restored back into the instrument using USB or FTP client.
| Waveform Descriptions | |
|---|---|
| File Name | Descriptions |
| 2tone.securewave | 2 Sine Wave Tones, 1 MHz separation |
| 12tone.securewave | 12 Sine Wave Tones, 400 kHz separation |
| Cdma2k_9chan.securewave | cdma2k, FWD 9 Chan, IS95 ACP EQ, 1 Carrier |
| Cdma2k_pilot.securewave | cdma2k, FWD Pilot, IS95 EVM EQ, 1 Carrier |
| Edge_1c_burst.securewave | EDGE, 1 8PSK Normal (PN15) Timeslot, 1 Carrier |
| Edge_1c_cont.securewave | EDGE, Continuous Modulation, 1 Carrier |
| Gsm_1c_burst.securewave | GSM, 1 GMSK Normal (PN15) Timeslot, 1 Carrier |
| Gsm_1c_cont.securewave | GSM, Continuous Modulation, 1 Carrier |
| Qam16.securewave | 16QAM, α=0.25 RNYQ, 4 Msps, 1 Carrier |
| Qpsk.securewave | QPSK, α=0.25 RNYQ, 4 Msps, 1 Carrier |
| Wcdma_1dpch.securewave | W-CDMA, DL 1 DPCH, 1 Carrier |
| Wcdma_tm1_64dpch_1c.securewave | W-CDMA, DL TM1 + 64 DPCH, 1 Carrier |
| Wcdma_tm1_64dpch_4c.securewave | W-CDMA, DL TM1 + 64 DPCH, 4 Carriers |
| Wcdma_tm4.securewave | W-CDMA, DL TM4, 1 Carrier |
| Wimax_10mhz_64qam.securewave | Mobile WIMAX™, 1024FFT, DL, PUSC, 30 SYM, 64QAM, 10 MHz BW |
| Wimax_10mhz_qpsk.securewave | Mobile WIMAX, 1024FFT, DL, PUSC, 30 SYM, QPSK, 10 MHz BW |
| Wlan20mhz54m64qam.securewave | WLAN, OFDM 64QAM, 54 Mbps, 20 MHz BW |
| Wlan160mhz256qamevm.securewave | WLAN 802.11ac, OFDM 256QAM, 160 MHz BW |
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2020-10-10 | B.01.55 | Removed licensed LTE_ACP.securewave file |
| Release Date | Version |
|---|---|
| 2020-10-10 | B.01.55 |
| Version Description |
|---|
| Removed licensed LTE_ACP.securewave file |
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Prerequisites
- Information Not Available
Supported Instruments
- N5182A, N5172B, N5182B
How to Download
See Supporting Documentation
How to Install
See Supporting Documentation
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Prerequisites
See Supporting Documentation
Supported Instruments
- N5182A, N5172B, N5182B
SHOW MORE