CXA-M PXIe Signal Analyzer

M9290A CXA-m PXIe Signal Analyzer offers performance up to 26.5 GHz. Swept and FFT modes help identify spurious signals and harmonics.

prod_image
  • DANL @1 GHz

    -163 dBm

  • DANL @10 GHz, No Preamplifier

    -140 dBm

  • DANL @2 GHz, No Preamplifier

    -149 dBm

  • Maximum analysis bandwidth

    -110 dBc/Hz

  • Maximum Dynamic Range 3rd Order @1 GHz

    111 dB

  • Overall Amplitude Accuracy

    ± 0.5 dB

  • Phase Noise @1 GHz (1 MHz offset)

    -132 dBc/Hz

  • Phase noise @1 GHz (10 kHz offset)

    -110 dBc/Hz

  • Phase Noise @1 GHz (30 kHz offset)

    -110 dBc/Hz

  • Standard Attenuator Range

    70 dB

  • Standard Attenuator Step

    10 dB

  • TOI @1 GHz (3rd Order Intercept)

    +16 dBm

  • Bandwidth options

    10 MHz, 25 MHz

  • Frequency Options

    3 GHz, 7.5 GHz, 13.6 GHz, 26.5 GHz

  • Performance Level

    ◆◆◇◇◇◇

  • Triggering

    RF Burst, Line, External, Periodic, Video

  • Maximum frequency

    26.5 GHz

  • Applications

    Bluetooth®, GSM/EDGE/EDGE Evolution, LTE/LTE-Advanced, W-CDMA/HSPA/HSPA+

  • Form factor

    PXIe, Modular

  • Platform

    PXIe

  • Type

    Signal Analyzer

  • Maximum bandwidth

    25 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

M9290A PXIe CXA-m, Precision Amplitude Accuracy, 3 GHz, 10 MHz Bandwidth
M9290A PXIe CXA-m, Precision Amplitude Accuracy, 3 GHz, 10 MHz Bandwidth

Model:

M9290A

QTY

Options

1

CXA-m PXIe signal analyzer | KeysightCare Assured First Year Support | Enhanced phase noise | Return to Keysight Warranty - 1 year.

1

Frequency range, 10 Hz to 3.0 GHz

1

Precision amplitude accuracy

M9290A PXIe CXA-m, Analog Demod/Phase Noise/Noise Figure, 7.5 GHz 10 MHz Bandwidth
M9290A PXIe CXA-m, Analog Demod/Phase Noise/Noise Figure, 7.5 GHz 10 MHz Bandwidth

Model:

M9290A

QTY

Options

1

CXA-m PXIe signal analyzer | KeysightCare Assured First Year Support | Enhanced phase noise | Return to Keysight Warranty - 1 year.

1

Frequency range, 10 Hz to 7.5 GHz

1

Preamplifier, 3 GHz

M9290A PXIe CXA-m, Precision Amplitude Accuracy, 26.5 GHz, 10 MHz Bandwidth
M9290A PXIe CXA-m, Precision Amplitude Accuracy, 26.5 GHz, 10 MHz Bandwidth

Model:

M9290A

QTY

Options

1

CXA-m PXIe signal analyzer | KeysightCare Assured First Year Support | Enhanced phase noise | Return to Keysight Warranty - 1 year.

1

Frequency range, 10 Hz to 26.5 GHz

1

Precision amplitude accuracy

Highlights

Engineered for Fast, High-Performance Audio Measurement

Keysight's M9260A audio analyzer offers ultra-low residual distortion and high amplitude accuracy for fast, high-performance audio measurement. Plus, the M9260A can easily integrate into any audio related PXI test system with its developer-friendly drivers and commands. 

Smooth The Transition Between R And D, Manufacturing, And Maintenance

The Keysight M9290A PXIe X-Series signal analyzer offers a frequency range up to 26.5 GHz. A rich set of capabilities, including swept and FFT modes in the same instrument, help you accelerate measurement tasks.

  • Test with smaller microwave footprint and no trade-off in precision
  • Rely on fully specified performance up to 26.5 GHz in 4 slots
  • Optimize your balance between speed, sensitivity, and accuracy with swept or FFT modes
  • Perform fast calibrated stimulus response measurements with a full-band tracking generator
  • Get X-Series attributes including a familiar interface and code compatibility
  • Simplify evaluation and programming with ready-to-use drivers and SCPI commands

Frequently Asked Questions