PXIe 1 GHz Oscilloscope

The InfiniiVision M9243A PXIe modular oscilloscopes provide 1 GHz of analysis bandwidth and support a wide array of probing and analysis tools.

prod_image
  • ADC Bits

    8 Bits

  • Bandwidth

    1 GHz

  • Display size

    N/A

  • Maximum memory depth

    4 Mpts

  • Waveform Update Rate

    1,000,000 waveforms/sec

  • Bandwidth Upgrades

    N/A

  • Operating System

    N/A

  • Special Triggers

    Edge, Zone touch, Setup and hold, Pulse width, Video, Serial protocol, Edge then edge, Pattern, Runt pulse, Rise/fall time, Nth edge burst, NFC

  • Analog channels

    2

  • Digital channels

    0

  • Number of channels

    2

  • Form factor

    PXIe, Modular

  • Instrument Type

    Real-time

  • Type

    Handheld / Modular

  • Platform

    PXIe

  • Maximum sample rate

    5 GSa/s

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • 1 GHz bandwidth oscilloscope
  • 2 analog channels
  • 5 GSa/s sample rate
  • 1,000,000 waveforms/second update rate
  • isolate signals in seconds with exclusive zone triggering
  • additional options: 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, and mask testing