XG5-class Vector Signal Generator, 8.5 GHz

Compact, multichannel vector signal generator capable of signal generation up to 8.5 GHz with 1 GHz of modulation bandwidth per channel.

prod_image
  • Harmonics @ 1 GHz

    -35 dBc

  • Output power @1 GHz

    25 dBm

  • Maximum frequency

    8.5 GHz

  • Maximum modulation bandwidth

    1 GHz

  • Number of outputs

    4

  • Frequency switching speed

    800 µs

  • Phase noise @1 GHz (20 kHz offset)

    -147 dBc/Hz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5186A with 4 channels, 9 kHz to 6 GHz frequency range, and 250 MHz modulation bandwidth
N5186A with 4 channels, 9 kHz to 6 GHz frequency range, and 250 MHz modulation bandwidth

Model:

N5186A

QTY

Options

1

MXG Vector signal generator | Standard connector for 503-508 | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Add channel 1

1

CW Frequency range, 9 kHz to 6 GHz

1

RF bandwidth, 250 MHz with 256 MSa memory

1

Add channel 2

1

CW Frequency range, 9 kHz to 6 GHz

1

RF bandwidth, 250 MHz with 256 MSa memory

1

Add channel 3

1

CW Frequency range, 9 kHz to 6 GHz

1

RF bandwidth, 250 MHz with 256 MSa memory

1

Add channel 4

1

CW Frequency range, 9 kHz to 6 GHz

1

RF bandwidth, 250 MHz with 256 MSa memory

1

Startup assistance, daily

N5186A 1 channel, 9 kHz to 3 GHz frequency range, and 500 MHz modulation bandwidth
N5186A 1 channel, 9 kHz to 3 GHz frequency range, and 500 MHz modulation bandwidth

Model:

N5186A

QTY

Options

1

MXG Vector signal generator | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Add channel 1

1

CW Frequency range, 9 kHz to 3 GHz

1

RF bandwidth, 500 MHz with 256 MSa memory

1

Startup assistance, daily

Highlights

Design, Test, and Educate with an Intuitive and Cost-Effective Signal Analyzer

Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.

  • See more with a wide frequency range of 9 kHz to 26.5 GHz with up to 25 MHz analysis bandwidth
  • Add dependable signal analysis to manual and automated manufacturing test systems
  • Perform essential measurements such as spur searches and distortion analysis
  • Make stimulus-response measurements with the optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications
  • Enhance theory with practical skills using a training kit in your RF and microwave education lab

Evolving technologies in wireless communications and aerospace and defense applications demand higher frequency coverage using complex modulation schemes like multiple-input / multiple-output (MIMO), beamforming, and multiplexing to maximize data throughput. The Keysight N5186A MXG vector signal generator provides consistent and repeatable results that are ideal for multiport testing. The MXG’s custom DAC application-specific integrated circuits (ASICs) use direct digital synthesis to deliver precise signals in one easy-to-use box.

  • Covers frequency range from 9 kHz to 8.5 GHz with excellent phase noise, output power, EVM and ACPR.
  • Supports military radio communications and MIMO tests with up to four unique outputs.
  • Generates complex wideband signals needed for carrier aggregation and digital pre-distortion (DPD) applications with up to 1 GHz bandwidth per channel.
  • Reduces measurement uncertainty in power amplifier characterizations when using the embedded reflectometer.
  • Maximizes production capacity without sacrificing rack space in a 2U box.
  • Enables fast access to a dedicated team of KeysightCare technical support engineers.