90/120 GHz Single Channel Optical Module

The N1032A is an optical plug-in module for the DCA-X mainframe that includes one optical channel up to 120 GHz.

prod_image
  • Maximum memory depth

    N/A

  • Supported Filter Range

    33.3 GBd to 195 GBd

  • Applications

    DCA-X Single-Mode Optical Module

  • Operating System

    Windows 10

  • Bandwidth options

    120 GHz optical

  • Optical channels

    1

  • Number of channels

    1 optical

  • Module type

    SM Optical

  • Form factor

    Module

  • Instrument Type

    Equivalent-Time

  • Type

    Equivalent-Time

  • Bandwidth

    Up to 120 GHz optical

  • Wavelength range

    1250 nm to 1625 nm

  • Intrinsic jitter

    90 fs rms

  • Maximum sample rate

    250 kHz

  • Input type

    FC/PC optical

  • Maximum optical bandwidth

    120 GHz

  • Maximum electrical bandwidth

    N/A

  • Maximum bandwidth

    120 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • One 90 GHz (standard)/120 GHz (optional) optical channel
  • Jitter as low as 90 fs
  • Ideal for analyzing 112 GBd (224 Gbps) optical signals or any application that require ultra-wide optical receiver > 65 GHz bandwidth (-3 dBo) 
  • Impulse response correction (Option IRC) is a standard feature and hardware filters for standards-based rates are optional
  • Protect your investment: works with both the N1000A (250 kSa/s sampling rate) and 86100D (40 kSa/s sampling rate) mainframes