Arbitrary Waveform Generator: 128 GSa/s, 2 GSa Memory

M8198A Arbitrary Waveform Generator offers the most realistic view of your waveforms for all your application needs, with deep memory and wide bandwidth schemes.

prod_image
  • Amplitude

    1.66 Vpp

  • Form factor

    3-slot AXIe

  • Number of channels

    1, 2

  • Slots

    3

  • DAC Resolution

    8 bit

  • Functionality

    Arbitrary Waveform Generator

  • Bandwidth

    58 GHz

  • Maximum sample rate

    128 GSa/s

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

M8198A 128 GSa/s Arbitrary Waveform Generator

The M8198A arbitrary waveform generator (AWG) features 2 channels at 128 GSa/s with up to 58 GHz nominal analog bandwidth.

  • Up to 2 differential channels per module
  • Continuous sample rate range: 100 to 128 GSa/s
  • 58 GHz analog bandwidth
  • 8 GSa memory per channel
  • Up to 5.0 Vpp differential output voltage
  • > 5 ENOB across the entire band
  • Intrinsic jitter: < 75 fs RMS
  • Transition time (20% / 80%) as low as 7 ps
  • Channel-to-channel skew adjustment with 25 fs resolution
  • < 140 dBc wideband phase noise > 1 MHz
  • One differential Sample Marker per channel
  • Built-in frequency and phase response calibration for clean output signals
  • Sequencing and triggering functionality

Key benefits of the new arbitrary waveform generator

  • Integrated, ready-to-use instrument
  • Up to 2 differential channels per module at 128 GSa/s with analog bandwidth of 58 GHz
  • Up to 8 GSa memory per channel allowing generation of longer data streams.
  • One differential sample marker per channel programmable up to 8 GHz
  • Works with the M8008A clock module, with the possibility of direct clocking from an external source (i.e., 12.5…16 GHz as input to the M8008A), and providing additional auxiliary outputs such as a reference clock output at ¼ of Clock In of M8198A (i.e., 12.5…16 GHz)
  • Operates with well-known software, including MATLAB, Keysight IQtools, PathWave Signal Generation (PWSG)
  • Advanced Waveform Utility (AWU) and SCPI programming interfaced based on M8070B

Frequently Asked Questions