2 MHz

Keysight's E4980B precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements.

prod_image
  • Maximum frequency

    2 MHz

  • Type

    Benchtop

  • Target DUT

    General-purpose device, Material

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E4980B Base model
E4980B Base model

Model:

E4980B

QTY

Options

1

2 MHz Precision LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

No Interface

1

No Interface

E4980B Power and DC Bias enhanced (20V, 100mA, 40V DC Bias, 2nd DC source)
E4980B Power and DC Bias enhanced (20V, 100mA, 40V DC Bias, 2nd DC source)

Model:

E4980B

QTY

Options

1

2 MHz Precision LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power and DC Bias enhance (20V, 100mA, 40V DC Bias, 2nd DC source)

1

No Interface

1

No Interface

Highlights

Frequency

  • 20 Hz to 2 MHz, with four-digit resolution in any range

Basic accuracy

  • 0.05% basic accuracy with accurate measurement repeatability at low and high impedance

DC bias

  • DC bias enhancement (Keysight Option 001)

More features

  • 20 Vrms test signal (Keysight Option 001)
  • High-speed measurements at 5.6 ms
  • 201 points list measurement sweep
  • Versatile PC connectivity (LAN, USB, and GPIB)

The Keysight E4980B precision LCR meter combines accuracy, speed, and versatility for a wide range of component measurements. The E4980B is an essential tool for general R&D and manufacturing test of components and materials, offering fast measurement speed and performance at both low and high impedance ranges.

The versatile LAN, USB, and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980B paired with the Keysight N1500A-005/006 materials measurement suite simplifies the measurement process from fixture setup to report generation.

Frequently Asked Questions