Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
89601203C 89600 Vector Signal Analysis Base Platform - Essentials Tier
Perform essential vector signal analysis with hardware connectivity and recording of center frequency up to 8 GHz, IF / BBIQ bandwidth up to 160 MHz, and single measurement channel support and VSA instance
Starting from
89601203C provides essential vector signal analysis with hardware connectivity or recording with center frequency up to 8 GHz, IF / BBIQ up to 160 MHz, and single measurement channel and VSA instance only.
Highlights
Keysight 89601203C enables 89600 VSA software for essential vector signal analysis with hardware connectivity or recording with limits on center frequency up to 8 GHz, IF / BBIQ bandwidth up to 160 Mhz, and single measurement channel and VSA instance. The software supports hardware connectivity with various analyzers (signal analyzer, network, oscilloscope, logic analyzer, transceivers, FieldFox, radio test sets, wireless test sets). It is compatible with VSA2025 U1 or later releases.
- Conduct time and frequency domain analysis with up to 409,601 points FFT (fast Fourier transform); provide flexible traces and displays with simultaneous and multi-measurements.
- Support analog demodulation of AM, FM, or PM signals.
- Support stimulus-response measurements like AM / AM, AM / PM, and gain compression for power amplifiers or mixers.
- Support advanced trigger with selectable level, slope, delay, and hold-off.
- Record the acquired signal waveforms for playback and troubleshooting.
- Make group delay measurements using a simple wideband multi-tone stimulus signal or import / export the multi-tone stimulus definition from / to Keysight N7621B Signal Studio software, calibrating the input stimulus model with measured signal data, and performing simple and repeatable phase and magnitude channel response analysis.
- Support synchronous (simultaneous) or sequenced acquisition mode for multiple measurements.
- Support 89601203C essential tier upgrade to standard tier with 89601202U, which extends the capabilities to the limits on center frequency up to 55 GHz, IF / BBIQ bandwidth up to 2.16 GHz, up to four measurement channels, and four parallel VSA instances. This upgrade works with VSA2025 U2 or later release.
Extend the Capabilities of Your Product
Want help or have questions?