You can see a summary of firmware changes in the Release Notes (in the Supporting Documentation section).

Keysight provides regular updates to our InfiniiVision X-Series oscilloscope firmware to provide new features, incorporate customer suggestions, and ensure proper functionality.  You must update your firmware when enabling new features.

To see your oscilloscope's current firmware version, press the front panel [Help] key; then press the About Oscilloscope softkey.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2025-08-31 2.67 This is the firmware for the 3000 X-Series oscilloscopes. The VNC server software for the remote front panel functionality is no longer bundled with the oscilloscope firmware by default. Upgrading to this version of firmware will not delete the VNC server software from the oscilloscope; however, new or repaired oscilloscopes may not have the VNC server software installed. In this case, the oscilloscope's Browser Web Control page will provide a link for downloading the VNC server software.
Release Date Version
2025-08-31 2.67
Version Description
This is the firmware for the 3000 X-Series oscilloscopes. The VNC server software for the remote front panel functionality is no longer bundled with the oscilloscope firmware by default. Upgrading to this version of firmware will not delete the VNC server software from the oscilloscope; however, new or repaired oscilloscopes may not have the VNC server software installed. In this case, the oscilloscope's Browser Web Control page will provide a link for downloading the VNC server software.

How to Download

  • Click the download button and save the file to a USB flash drive or to a temporary directory on your computer.

  • CAUTION: If your oscilloscope’s software version is prior to 2.41, you will need to change the suffix of the upgrade file from .ksx to .cab. Do not “unpack” or “unzip” the renamed .cab upgrade file; you could potentially load only a portion of the required files in the package, and this could result in your oscilloscope becoming non-operational, requiring it to be sent to a Keysight service center to be repaired.

  • If you are unable to SAVE the file, please try a different browser or contact us for help.

How to Install

  • To update your oscilloscope's firmware, do one of the following:

    • Place the file on a USB flash drive, connect it to the oscilloscope, press [Utility] > File Explorer, select the file; then, press Load File.
    • If your oscilloscope is on the network: you can place the file on your computer, access the oscilloscope's Web Interface (see the User's Guide for details), click Instrument Utilities, select Firmware Version, browse to select the file; then, click Install.
  • After your oscilloscope's firmware is updated, check the calibration status: press [Utility] > Service > User Cal Status. If "Results: OK" is displayed, you do not need to recalibrate. If calibration is required, press the Start User Cal softkey.

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • Information Not Available

Supported Instruments

  • MSOX3104A, DSOX3104A, MSOX3102A, DSOX3012A, MSOX3012A, DSOX3014A, MSOX3014A, DSOX3024A, MSOX3024A, DSOX3032A, MSOX3032A, DSOX3034A, MSOX3034A, DSOX3052A, MSOX3052A, DSOX3054A, MSOX3054A
No previous versions available
SHOW MORE