What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
IntuiLink Data Capture for 54620 and 54640 Series Oscilloscopes, Version 1.1
The Keysight IntuiLink Data Capture is a standalone program for downloading waveform data from Keysight 54620 series and 54640 series oscilloscopes to your PC via GPIB or RS-232 interface. It provides the capability to transfer up to 8 MB deep memory data. The IntuiLink for 54600-Series limits the size of acquisition data available to a maximum of 2,000 points regardless of actual number of acquisition points on the screen. With the IntuiLink Data Capture, the amount of points transferred will be the actual number of acquisition points currently displayed or you may select the number of points to download. It provides the following functionality:
- Download waveform data and display the data as a simple chart
- Save the data as binary or text files in a variety of common formats
- Copy the chart and a selected portion of the data to the clipboard. The maximum data saved to the clipboard is 50,000 point
- Load saved waveform data back into the application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2002-03-29 | 1.1 | Supported Models: 54621A, 54621D, 54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D |
| Release Date | Version |
|---|---|
| 2002-03-29 | 1.1 |
| Version Description |
|---|
| Supported Models: 54621A, 54621D, 54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D |
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- 54621A, 54621D, 54622A, 54622D, 54624A, 54641A, 54641D, 54642A, 54642D
No previous versions available
SHOW MORE