Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Recommended Configuration for Keysight J-BERT M8020A based PCI Express Receiver Test Setup
Recommended Configuration for Keysight J-BERT M8020A based PCI Express Receiver Test Setup (accessories not listed):
Hardware
Highly integrated J-BERT M8020A for a complete Rx and LinkEQ test solution up to 16 GT/s
- M8020A-BU1 bundle consisting of one M9505A 5-slot AXIe chassis with USB option and one M9537A AXIe embedded PC controller
- M8041A-C16 BERT one channel, data rate up to 16 GT/s. M8041A-C08 for coverage up to 8GT/s
- M8041A-0A3 analyzer equalization, integrated CTLE in error detector enables testing with long backchannels, module-wide license
- M8041A-0G3 advanced jitter sources for receiver characterization, module-wide license
- M8041A-0G4 preshoot and de-emphasis, module-wide license
- M8041A-0G5 adjustable intersymbol interference (ISI) for J-BERT M8020A’s output, module-wide license
- M8041A-0G6 multiplying PLL for 100MHz reference clock with SSC (mother board test), clockgroup-wide license
- M8041A-0G7 advanced interference sources for receiver characterization, module-wide license
- M8041A-0S2 symbol error rate (SER)/Frame error rate (FER) analysis for coded and retimed loopback for devices operating in common clock mode or independent reference clock mode, clockgroup-wide license
- M8041A-0S4 interactive link training for PCI Express 16 GT/s and 8 GT/s or M8041A-0S1 (8 GT/s only), clockgroup-wide license
Infiniium Z-Series Oscilloscopes with at least 25 GHz
Recommended Software Configuration:
- M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
- N5990A test automation software, possible options:
- N5990A-101 PCIe receiver test automation simplifies the stress signal calibration and receiver testing for all PCI Express Base specification and PCI Express PHY Architecture Test specification revisions 4.0 and lower.
- N5990A-301 PCIe 3.0 link training suite
- N5990A-501 PCIe link equalization Rx and Tx tests
- N5990A-008 Remote power management support option - N5990A-111 support of U.2 and M.2 interfaces
- N5990A-011 Upgrade of Opt.101 to current revision
Related Links
-
M9070ADVB Advanced Measurement Package for M8000 Series of BERT Test Solutions
-
N5990A Automated Compliance and Device Characterization Tests
-
M8070EDAB Error Distribution Analysis Package for M8000 Series BER Test Solutions
-
M8070A System Software for M8000 Series of BER Test Solutions
-
M8070B System Software for M8000 Series of BER Test Solutions
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility