Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Foundry Partners - Northrop Grumman
Northrop Grumman is a leading global security company providing innovative systems, products and solutions in unmanned systems, cyber, C4ISR, and logistics and modernization to government and commercial customers worldwide.
Microelectronics Products and Services (MPS) provides commercial access to Northrop Grumman’s state-of-the-art Advanced Semiconductor Foundry. The foundry has a history of facilitating technological advancements that have allowed Northrop Grumman to redefine the commercial telecommunications industry.
- Their GaAs HBT process sparked the cell phone power amplifier revolution of the late 1990s.
- Their GaAs HEMT chipset (under the Velocium Products label) enabled the 23/26 and 38 GHz point-to-point wireless telecom market (2001).
- They provided the first GaAs chipsets for the V-band (2001), E-band (2004), and W-band (2002) frequency ranges.
MPS continues to lead the way forward by leveraging its expertise in GaAs, InP, and GaN technologies to provide discriminating MMICs in wireless E-band telecom, W-band radar, and satcom high power amplifiers.
The ADS PDK support matrix is given below:
Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS | Electro-Thermal |
---|---|---|---|---|---|---|---|---|
GaAs P3D | 4mil GaAs 0.1 µm Low Noise | 2023 |
F | N | N | N | N | N |
GaAs P3K, 2mil | 2mil GaAs 0.1 µm Power | 2023 |
F | N | N | N | N | N |
GaAs P3K, 4mil | 4mil GaAs 0.1 µm Power | 2023 |
F/B | N | N | N | N | N |
GaAs P3H, 2mil | 2mil GaAs 0.15 µm Power | 2023 |
F | N | N | N | N | N |
GaAs P3H, 4mil | 4mil GaAs 0.15 µm Power | 2023 |
F/B | Y | Y | Y | Y | N |
InP TF2 | InP TF2 Digital |
2023 |
F | N | N | N | N | N |
InP TF2P | InP TF2P Mixed Signal |
2023 |
F | N | N | N | N | N |
InP TF4 R442 | InP TF4 Digital | 2023 |
F | N | N | N | N | N |
InP TF4 R445 |
InP TF4 Mixed Signal |
2023 |
F | N | N | N | N | N |
InP TF5 | InP TF5 Mixed Signal | 2023 | F | N | N | N | N | N |
InP N60 | InP 0.1 µm Low Noise | 2023 |
F/B | Y | Y | Y | Y | N |
GaN09 PWR | GaN 90 nm Power | 2023 | F/B | Y | Y | Y | Y | N |
GaN15 PWR |
GaN 0.15 µm Power | 2023 |
F/B | Y | Y | Y | Y | N |
GaN20 PWR |
GaN 0.2 µm Power | 2023 |
F/B | Y | Y | Y | Y | N |
Please contact your foundry partner directly for downloading the latest ADS PDKs.
For more information, refer to Northrop Grumman.
Return to the RFIC and MMIC EDA Foundry Partners page.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility