| Product | Description | Replacement Product | End-of-Sale Announcement Date | End-of-Sale (EOS) Date | End-of-Development (EOD) Date | End-of-Life (EOL) Date |
| 939-4000-T | Ixia TAA Compliant, BreakingPoint Virtual Edition (VE) - 1GE Subscription License, Floating (939-4000-T) | N/A | N/A | 12/31/24 | N/A | 12/31/29 |
| 939-4001-T | Ixia TAA Compliant, BreakingPoint Virtual Edition (VE) - 10G Subscription License, Floating (939-4001-T) | N/A | N/A | 12/31/24 | N/A | 12/31/29 |
| 939-4002-T | Ixia TAA Compliant, BreakingPoint Virtual Edition (VE) - 1GE Perpetual License, FLOATING (939-4002-T) | N/A | N/A | 12/31/24 | N/A | 12/31/29 |
| 940-0006 | XGS12-HS, 12-SLOT CHASSIS BUNDLE with High Performance Controller Module and XGS12 rack mountable chassis. The chassis includes: -- Chassis frame assembly, w/ STD SYNC -- High Performance Processor Module -- Fan assembly module -- 6000W power supply module | 940-0016 | 8/10/17 | 9/30/17 | 9/30/18 | 9/30/22 |
| 940-0012 | XGS2-HS, 2-SLOT High Speed Chassis BUNDLE. This chassis bundle includes: Chassis frame assembly, High Performance Controller Module (942-0048) running Linux and Windows 7 operating systems, Fan assembly module, 2 Power supplies, and Standard Star Topology Sync module | 940-0014 | 8/10/17 | 9/30/17 | 9/30/18 | 9/30/22 |
| 972-5901 | BreakingPoint Cloud, Self-Service DDoS Testing as a Service (972-5901) | N/A | 5/29/25 | 9/30/25 | ||
| 981-0001 | BPS Chassis- includes CAT6 Ethnt/Serl Mgmt cbls | None | 6/23/16 | 9/30/16 | 9/30/17 | 7/3/23 |
| 981-0002 | BreakingPoint Shipping case for FireStorm One Appliance | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 981-0052 / 100-10006 | BreakingPoint FS Chassis w/One Firestorm Blade | 941-0031 | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 981-0054 / 100-10104 | BreakingPoint FS Chassis w/One 1 Gig 8-port Blade | 941-0033 | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 981-0058 | BPS Firestorm ONE Appliance | 941-0027 | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 981-5000 | BreakingPoint Media Kit, 4G | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 981-5001 | BreakingPoint Media Kit, 8G | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 982-0001 | BPS FireStorm Blade Kit | None | 6/23/16 | 9/30/16 | 9/30/17 | 9/28/21 |
| 982-0021 | BPS System Controller Blade | None | 6/23/16 | 9/30/16 | 9/30/17 | 1/9/22 |
| 982-0026 / 100-00104 | BreakingPoint 1 Gig 8-port Network Processor Blade Kit | None | 6/23/16 | 9/30/16 | 9/30/17 | 1/9/22 |
| 982-0027 / 100-01004 | BreakingPoint 10 Gig 4-port Network Processor Blade Kit | None | 6/23/16 | 9/30/16 | 9/30/17 | 10/1/21 |
| 982-0037 | BPS 1 Gig 4-port NTWK Processor Blade Kit | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 982-0040 / 100-70002 | BreakingPoint FireStorm 20 Blade Kit | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 982-0050 | BPS Programmed Hard Drive Module, Fire-Storm/FireStorm ONE | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 982-0051 | BreakingPoint Hard Drive w/ OS | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 983-0003 / 100-00504 | Additional 1G 4-port blade license | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 983-0004 / 100-00003 | Custom Application Toolkit | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 983-0005 / 100-00007 | Custom Strike Toolkit | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 988-0001 | SFP, 1GbE, optical Xcvr, 850nm (Short-reach) | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 988-0002 | XFP 10Gb Optical Xcvr, LR, 1310nm | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
| 988-0003 | XFP 10Gb Optical Xcvr, SR, 850nm | None | 6/23/16 | 9/30/16 | 9/30/17 | 6/30/21 |
What are you looking for?