6 GHz

N5182B MXG X-Series RF vector high-performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage.

prod_image
  • Harmonics @ 1 GHz

    -35 dBc

  • Output power @1 GHz

    24 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -146 dBc/Hz

  • Maximum frequency

    6 GHz

  • Maximum modulation bandwidth

    160 MHz

  • Number of outputs

    1

  • Frequency switching speed

    800 µs

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5182B Frequency range, 9 kHz to 3 GHz with ARB baseband generator and expanded license key upgradability
N5182B Frequency range, 9 kHz to 3 GHz with ARB baseband generator and expanded license key upgradability

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

Expanded license key upgradability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

N5182B Frequency range, 9 kHz to 6 GHz with ARB baseband generator and expanded license key upgradability
N5182B Frequency range, 9 kHz to 6 GHz with ARB baseband generator and expanded license key upgradability

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 6 GHz

1

Expanded license key upgradability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

N5182B MXG, Vector, Base Performance, 3 GHz, 80 MHz Bandwidth
N5182B MXG, Vector, Base Performance, 3 GHz, 80 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

Expanded license key upgradability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

N5182B MXG, Vector, Radio Test, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth
N5182B MXG, Vector, Radio Test, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

Expanded license key upgradability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Multifunction generator

1

AM, FM, phase modulation

1

Custom digital modulation

N5182B MXG, Vector, LTE-Advanced PA Test, 3 GHz, 160 MHz Bandwidth
N5182B MXG, Vector, LTE-Advanced PA Test, 3 GHz, 160 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)

1

Frequency range, 9 kHz to 3 GHz

1

High output power

1

Expanded license key upgradability

1

Enhanced dynamic range

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback

N5182B MXG, Vector, Digital Video, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth
N5182B MXG, Vector, Digital Video, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

Expanded license key upgradability

1

Upgrade baseband generator with real-time capability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

Signal Studio for digital video, waveform playback

N5182B Frequency range 9 kHz to 3 GHz, with Better Value Bundle Discount: Includes Options 503, 656, 657, 099, 1EA, UNT, 221, 022
N5182B Frequency range 9 kHz to 3 GHz, with Better Value Bundle Discount: Includes Options 503, 656, 657, 099, 1EA, UNT, 221, 022

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

High output power

1

Expanded license key upgradability

1

Upgrade baseband generator to 160 MHz RF bandwidth

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

AM, FM, phase modulation

1

Waveform license 5-pack1

1

Better Value Bundle Discount: Includes Options 503 or 506, 656, 657, 099, 1EA, UNT, 221, 022

N5182B MXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 160 MHz Bandwidth
N5182B MXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 160 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 6 GHz

1

Expanded license key upgradability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

LO in/out for phase coherency

1

Signal Studio for WLAN 802.11, waveform playback

N5182B MXG, Vector, GNSS Receiver, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth
N5182B MXG, Vector, GNSS Receiver, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

Expanded license key upgradability

1

Upgrade baseband generator with real-time capability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 1 Gsa

1

Signal Studio for Global Navigation Satellite System (GNSS), waveform playback

N5182B Frequency range, 9 kHz to 3 GHz with Good Value Bundle Discount: Includes Options 503 or 506, 656, 099, UNT, 221
N5182B Frequency range, 9 kHz to 3 GHz with Good Value Bundle Discount: Includes Options 503 or 506, 656, 099, UNT, 221

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

High output power

1

Expanded license key upgradability

1

Upgrade baseband generator to 160 MHz RF bandwidth

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

AM, FM, phase modulation

1

Waveform license 5-pack1

1

Good Value Bundle Discount: Includes Options 503 or 506, 656, 099, UNT, 221

N5182B MXG, Vector, LTE BTS (eNodeB), Real-Time Baseband, 3 GHz, 80 MHz Bandwidth
N5182B MXG, Vector, LTE BTS (eNodeB), Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 6 GHz

1

Expanded license key upgradability

1

Enhanced dynamic range

1

Upgrade baseband generator with real-time capability

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback

N5182B Freq range 9 kHz to 3 GHz with Better Value Bundle + options UNV, UNW, 006, A6J, and 1CP104A
N5182B Freq range 9 kHz to 3 GHz with Better Value Bundle + options UNV, UNW, 006, A6J, and 1CP104A

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 3 GHz

1

High output power

1

Expanded license key upgradability

1

Enhanced dynamic range

1

Upgrade baseband generator to 160 MHz RF bandwidth

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

AM, FM, phase modulation

1

Narrow pulse modulation

1

Instrument security and removable memory card

1

ANSI Z540-1-1994 Calibration

1

Waveform license 5-pack1

1

Rack mount flange and handle kit 88.1mm H (2U) - brackets, handles, hole plugs, New Phantom Gray Color

1

Better Value Bundle Discount: Includes Options 503 or 506, 656, 657, 099, 1EA, UNT, 221, 022

N5182B Frequency range 9 kHz to 6 GHz, with Better Value Bundle Discount: Includes Options 506, 656, 657, 099, 1EA, UNT, 221, 022
N5182B Frequency range 9 kHz to 6 GHz, with Better Value Bundle Discount: Includes Options 506, 656, 657, 099, 1EA, UNT, 221, 022

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 6 GHz

1

High output power

1

Expanded license key upgradability

1

Upgrade baseband generator to 160 MHz RF bandwidth

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

AM, FM, phase modulation

1

Waveform license 5-pack1

1

Better Value Bundle Discount: Includes Options 503 or 506, 656, 657, 099, 1EA, UNT, 221, 022

N5182B Frequency range 9 kHz to 6 GHz, with Good Value Bundle Discount: Includes Options 506, 656, 099, UNT, 221
N5182B Frequency range 9 kHz to 6 GHz, with Good Value Bundle Discount: Includes Options 506, 656, 099, UNT, 221

Model:

N5182B

QTY

Options

1

MXG X-Series RF Vector Signal Generator | KeysightCare Assured First Year Support | Standard front panel connector configuration | Return to Keysight Warranty - 1 year.

1

Frequency range, 9 kHz to 6 GHz

1

High output power

1

Expanded license key upgradability

1

Upgrade baseband generator to 160 MHz RF bandwidth

1

ARB baseband generator (80 MHz RF bandwidth, 32 MSa)

1

Upgrade baseband generator memory from 32 Msa to 512 Msa

1

AM, FM, phase modulation

1

Waveform license 5-pack1

1

Good Value Bundle Discount: Includes Options 503 or 506, 656, 099, UNT, 221

Highlights

NOTE: This product is going to be discontinued and will be replaced by N5186A MXG vector signal generator.

  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise and spurious characteristics.
  • Drive power amplifiers and characterize nonlinear behavior with industry-leading adjacent channel power ratio (ACPR) and output power.
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth.
  • Reduce the time spent on signal creation with PathWave Signal Generation software, including LTE, WLAN, and GNSS.
  • Lower your cost of ownership with 3-year cal cycles and comprehensive solutions for self-maintenance.