Model:
P5003A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs.
Compact, faceless, USB vector network analyzer (VNA). Flexible two-port VNA which dramatically reduces your size of test. Up to 14 GHz.
Maximum frequency
14 GHz
Number of built-in ports
2
Maximum output power
10 dBm
Maximum number of sources
1
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 96,743
Model:
P5003A
Delivery:
QTY
Options
1
Vector network analyzer, 9 kHz to 14 GHz, 2-port | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year. | Included - instrument fundamentals and operations starter. | Warranty, 3mth for included accessories | Return to Keysight Warranty - 3 years.
1
KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)
1
2-port, 9 kHz to 14 GHz
1
Add pulse modulator to internal 1st source
1
Spectrum analysis hardware
1
Power Sensor; USB average thermocouple, 10MHz-18GHz
1
Power sensor cable; 5-ft (1.5m)
1
Connector, Type-N, (DC Block) 10MHZ-18GHZ
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.