Model:
N6735B
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The N6735B one-slot 50 W programmable DC power module for use in the N6700 low-profile Modular Power System or N6705 DC Power Analyzer
Maximum current per output
0.8 A
Maximum power
50 W
Maximum voltage per output
60 V
Number of outputs
1
Type
Module - Basic
Auxiliary Voltage Measurement Input
No
Measurement accuracy
120 mV
Noise and ripple
25 mVpp
Output response time
0.2 ms
Programming accuracy
120 mV
Up / down programming settling time
20 ms
Adjustable slew rate
Yes
Data logger
Yes
LIST mode
Yes
Regenerative power
No
4-wire remote sense
Yes
Arbitrary waveform generation
Yes
Command processing time
32 ms
Applications
General purpose testing
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 872
Model:
N6735B
Delivery:
QTY
Options
1
DC Power Module 60V, .8A, 50W | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight N6735B 50 W basic DC power module provides programmable voltage and current, as well as measurement and protection features at a very economical price. Use this modules to power the DUT or ATE system resources, such as fixture control.
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.