Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S9100A 5G Multi-Band Vector Transceiver, Reference Solution

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Applications: High-volume test of 5G NR network equipment and radio components

  • 5G NR base station transceiver systems
  • 5G NR components, including remote radio heads (RRH), distributed units (DU), active antenna arrays, amplifiers, chipsets

Benefits

  • Lower Cost of Test
       - Single configuration scales easily from < 6 GHz to millimeter wave, with a minimum of single-purpose components
       - Reduced footprint vs. benchtop instruments
       - Extremely high test-throughput (“cloud ready”)
  • OTA readiness
       - Save space and cost with a single bi-directional head across all 24-44 GHz bands
       - Remote heads deliver best Power, EVM at your chamber
       - In-head switching for 2 polarizations saves both performance and cost at mmW
  • Effectiveness for Manufacturing
       - 1.2 GHz bandwidth TX/RX with low EVM and ACLR for 5G NR
       - Operates as a single instrument (including switching, heads, API, measurements), for easy automation
       - Reduces rework and false verdicts with calibrated system accuracy

Functionality

  • Wideband signal generation and analysis of 5G NR (3GPP Release 15 and higher) waveforms in both
       - FR1 frequency bands (0.38-6.0 GHz)
       - FR2 frequency bands (24-44 GHz)
  • Features “OTA-friendly” expandable architecture that:
       - avoids high losses from switching and long cable runs
       - supports multiple remote millimeter wave heads and polarizations
       - supports multiple TX/RX channels

Measurement applications and software

The S9100A system includes 5G NR measurement application. Additional software may be compatible or recommended, such as

  • N7631C Signal Studio Pro for 5G NR creates sub-6 GHz and millimeter-wave 5GNR waveforms. (Also, N7630C for pre-5G, N7608C for custom IQ and OFDM)
  • 89600 VSA software to demodulate NR and pre-5G waveforms (option BHN), custom IQ (BHK), and custom OFDM (BHF) waveforms
  • KS8400A Test Automation Platform allows quick creation of automated test harnesses, for rapid design validation

Description

The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR infrastructure equipment in both the FR1 (sub-6 GHz) and FR2 (24-44 GHz) spectrum bands. Compact system enables users to validate 5G RF radio performance in high-volume test in 4G as well as millimeter wave. It offers the precision required for in-band design validation in all the new 5G NR bands. Together with a modular architecture, easy to use API, and Keysight PathWave automation software, the 5G Multi-Band Vector Transceiver reduces your cost of test, and accelerates your time to volume, especially in millimeter wave.

To explore your requirements and available services, please contact your local Keysight representative.