Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight PM2-class peak power meters include the E4410A Series, N8262A, and N1910A Series
Keysight PM2-class peak power meters include the E4410A Series, N8262A, and N1910A Series power meters. They offer capabilities suitable for complex pulse and modulated RF signals. These meters provide peak, average, peak-to-average ratio, and time-gated measurements, as well as built-in presets, making them ideal for pulse and wireless formats like Time Division Multiple Access (TDMA), Bluetooth®, LTE, and 5G. Our midrange and modular peak power meters provide a high sampling rate of 100 MSa/s, ideal for capturing fast transients for accurate system and performance analysis. A compatible peak power sensor is required for operation to capture and convert fast-changing RF signals into precise, time-resolved measurements. Choose one of our most popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Capture fast transients, complex modulations, and precise pulse details with video bandwidths from 5 to 30 MHz.
Streamline measurement setup, improve accuracy, and ensure compliance with built-in presets for wireless standards like TDMA, Bluetooth®, LTE, and 5G.
Perform detailed power measurements, including peak, average, peak-to-average ratio, and time-gated power — for in-depth signal analysis and characterization.
Reduce noise and false readings while accurately capturing transient events in signals with fast rise times, short durations, or complex timing.
Frequency range
9 kHz to 110 GHz, 50 MHz to 40 GHz
Peak frequency range
50 MHz to 18 GHz, 50 MHz to 50 GHz
Dynamic range
-70 to +44 dBm
Peak dynamic range
-35 to +20 dBm
Number of channels
1 to 2
Video bandwidth
5 MHz to 30 MHz
E4416A
The E4416A single-channel power meter provides peak, peak-to-average ratio, average power, and time-gated measurements on TDMA and W-CDMA wireless formats and pulsed signals.
Use the E4416A single-channel EPM-P series power meter to make peak, average, peak-to-average ratio, and time-gated measurements using the E9320 peak and average power sensors.
N1912A
The Keysight N1912A P-Series dual channel power meter provides peak, peak-to-average ratio, average power, rise time, fall time and pulse width measurements.
When used with the N192XA wideband power sensors, the N1911/12A P-Series power meter provides a measurement frequency range from 50 MHz to 40 GHz with an internal zero and calibration capability.
N8262A
N8262A P-Series modular power meter is a compact, slim and LXI compliant peak power meter that enables LAN-based automated measurements of peak, peak-to-average and average power.
Notice for European Union Customers: This product is no longer available due to a lack of compliance with the EU RoHS directive 2011/65/EU. Please contact Keysight Authorized Distributors for quotations and ordering. Keysight will continue service and support to the end of worldwide support life.
The Keysight N8262A P-Series Modular Power Meter enables LAN-based automated measurements of peak, peak-to-average ratio, and average power. Designed for fast, efficient, and cost-effective ATE system creation and reconfiguration, the N8262A leverages LXI test standardization for seamless interoperability with existing test assets, getting your system up and running quickly.
With a LAN interface that reduces the cost of ownership, unlike PXI or VXI-based systems, the N8262A offers additional key features such as 30 MHz wide video bandwidth and code compatibility with P-Series and EPM-P power meters.
By enhancing confidence in system readiness, the N8262A allows you to focus where it matters most.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A peak power meter measures the instantaneous power of an RF or microwave signal over time. Unlike average power meters, which provide a single scalar value averaged over a measurement interval, peak power meters capture time-domain profiles of the signal, including peak power, pulse characteristics, and transient behavior.
Peak power meters use high-speed sampling and wide video bandwidth sensors to accurately reconstruct the power envelope of modulated or pulsed signals. They digitize the signal envelope at high resolution to detect rapid power variations. Peak power meters typically rely on sensors with fast rise times and sufficient dynamic range to measure signals from a few nanowatts to several watts.
Peak power meters can perform peak, average, peak-to-average ratio, and time-gated power measurements. Some power meters also support rise time, fall time, pulse width, and statistical measurements. These measurements go far beyond simple average or peak readings, enabling detailed analysis of complex and pulsed RF/microwave signals.
Key peak power meter measurement capabilities include the following:
1. Peak power
2. Average power (time-gated or burst-aware)
3. Crest factor (peak-to-average ratio)
Peak power meters are ideal for various applications, including RF and microwave testing, wireless communication, radar, and electronic warfare, where accurate peak power measurements are critical. These meters are used in research and development, production testing, and field measurements to ensure the performance and reliability of electronic systems.
They are also suitable for applications such as signal characterization, power amplifier testing, and antenna measurements. Their versatility, accuracy, and advanced measurement capabilities make them valuable tools for engineers and technicians working in different industries. The following are some examples of real-world applications where peak power meters are used:
5G NR and WLAN Testing
Radar Systems
Satellite Communication
Electronic Warfare (EW)