Transition Time Converters
These converters have been designed to convert the transition times of instruments with fixed, fast transition times, to slower, fixed transition-times (150 ps, 250 ps, 500 ps, 1 ns, 2 ns); hence reducing the signal bandwidth. All transition-times are between 10% and 90% of amplitude.
The design of these converters ensures very low signal reflection far beyond the 3 dB point. Reducing the signal transition-times also increases the overall pulse-performance for overshoot/reflection sensitive applications. The converters are fitted with two SMA connectors, one male, one female.
-
15435A Transition Time Converter, 150ps
15435A Transition Time Converter, 150ps
Keysight 15435A transition time converter, 150ps
-
15432B Transition Time Converter, 250ps
15432B Transition Time Converter, 250ps
Keysight 15432B transitionv time converter, 250ps
-
15433B Transition Time Converter, 500ps
15433B Transition Time Converter, 500ps
Keysight 15433B transition time converter, 500ps
-
15443A Matched Cable Pair
15443A Matched Cable Pair
This matched cable pair consists of two cables SMA (m) to SMA (m) which are matched in propagation delay within 25 ps.