40 GHz

The Keysight FS1 frequency synthesizer model AP4022A offers a high-performance multi-channel instrument with low phase noise.

prod_image
  • Maximum frequency

    40 GHz

  • Output power @1 GHz

    20 dBm

  • Phase noise @1 GHz (20 kHz offset)

    -145 dBc/Hz

  • Frequency switching speed

    20 µs

  • Number of channels

    4

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Multi-channel synthesizer with exact frequency synthesis

 Get all the benefits of the AP4022A frequency synthesizer's proprietary architecture in a multi-channel configuration. Enable exact frequency synthesis with mHz frequency resolution and very fast switching (below 20 μs over the entire frequency output range).

  • Available in a 1HU 19” rack-mountable chassis
  • Independently program phase-coherent channels in frequency, phase, and amplitude
  • Set output power from -10 to +20 dBm
  • Attain very low phase noise, low spurious, and ultra-fast switching speed
  • Phase-lock the high-stability internal reference to a programmable external reference