E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
High-performance analog signal generator offers high output power, low phase noise, and tunes over a frequency range from 100 kHz to 9 GHz for radar systems, satellite evaluation, and when a low noise local oscillator is required.
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
The E8663D is a high-performance analog signal generator with high output power, low phase noise, and tunes over a frequency range from 100 kHz to 9 GHz for radar systems, satellite evaluation, and when a low noise local oscillator is required.
Highlights
Lowest Phase Noise Signal Generator
Get the industry’s lowest phase noise in a commercially-available signal generator.
- Tackle demanding radar and satellite communications measurements with metrology-grade performance, including high output power and superior level accuracy
- Use as an ideal reference in phase noise test systems or for analog-to-digital converter testing with the lowest phase noise in a commercial source
- Characterize devices and circuits by adding AM, FM, ΦM, and pulse modulation to your signal
- Improve existing test system performance. The E8663D is built on the outstanding legacy of the 8663A and is fully code compatible
Extend the Capabilities of Your Product
Want help or have questions?