Können wir Ihnen behilflich sein?
10713D 1/4-Inch Cube Corner
The Keysight 10713D 1/4 inch cube corner (retroreflector) can be used as the measurement reflector for linear measurements. This bare optic requires a user supplied mount.
HIGHLIGHTS
The Keysight 10713D 1/4 inch cube corner (retroreflector) can be used as the measurement reflector for linear measurements. It can be paired with the 10705A Single-Beam Interferometer. Supplied without housing, the 10713D is suited to applications where mass is extremely critical.
The Keysight 10713D is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of individual applications. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning system that improves product quality, increases yields, and facilitates manufacture of precision products.
- Weight: 0.2 g (0.007 oz)
- Nodal Point Depth: 3.14 mm (0.123 in)
- Extremely lightweight for mass-critical applications
- Available for use in PC and VMEbus compatible systems
Key Specifications
Interested in a 10713D?
Extend the capabilities for your 1/4-Inch Cube Corner
Want help or have questions?