- Home
- Resources
- Resources
What are you looking for?
Command Expert 2018 Release Notes
About Command Expert
Keysight's Command Expert software combines instrument commands, documentation, syntax checking, command execution, and code generation all in one simple interface. Command Expert works with instruments that use Standard Commands for Programmable Instrumentation (SCPI), IVI-C, IVI-COM, or IVI.NET drivers.
Command Expert generates a SCPI.NET driver for each SCPI command set you install, for use in Visual Studio applications.
Command Expert Add-ons let you use Command Expert for easy instrument control in Excel, LabVIEW, MATLAB, Python, SystemVue, VEE, and Visual Studio.
What's In Command Expert 2018
Adds support for the following environments
- Keysight Test Automation Platform (TAP), version 8.1 or later - www.keysight.com/find/TAP
- MATLAB R2018a
- Python 3.6
Other changes and features
- Adds the ability to export code targeting MATLAB when using an IVI-C driver
- Fixed an issue that caused problems installing when the Visual Studio Shell is on the system (e.g. Atmel Studio)
Supported Instruments
To see which SCPI instruments are supported, use the Manage Command Sets dialog box in the Command Expert application, or visit Instruments Supported by Command Expert
Command Expert also lets you control instruments using IVI-COM, IVI-C, and IVI.NET drivers.
Last Updated: March 9, 2018
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback